Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%):
±0.4
Electrical Characteristics
Body Features
-
Wire Connection :
Open End
Dimensions
-
Discrete NTC Wire Length (mm):
76
Usage Conditions
-
Resistance (at 25°C) (kΩ):
6
-
Discrete NTC Ambient Temperature Range (°C):
-80 – 75
-
Temperature Accuracy (°C):
± .2 from 0 – 70
Packaging Features
-
Discrete NTC Package :
Epoxy Radial Discrete