Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Cable 2 ft
Electrical Characteristics
-
Supply Voltage Range (V):
2.7 – 5
Dimensions
-
Product Height :
17.52 mm [ .69 in ]
-
Product Diameter :
15.87 mm [ .625 in ]
Usage Conditions
-
Pressure :
17.23 bar [ 250 psi ]
-
Operating Temperature Range :
0 – 55 °C [ 32 – 131 °F ]
Operation/Application
-
Proof Pressure Range :
1.5X Rated
-
Output Signal Type :
14-bitADCSPI
-
Pressure Accuracy :
±0.5% Span
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
O-Ring Face Seal