Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Contact Features
-
Mating Tab Width (mm):
.64 | 2.5
-
Mating Tab Width (in):
.025 | .1
-
Contact Type :
Tab
-
Mating Tab Thickness (mm):
.6 | .8
-
Mating Tab Thickness (in):
.024 | .031
Mechanical Attachment
-
PCB Mount Alignment :
With
-
PCB Mount Retention :
Without
-
Mating Alignment :
With
-
Mounting Holes :
Without
Dimensions
-
Profile Height from PCB :
21.9 mm [ .862 in ]
-
Connector Length :
63.16 mm [ 2.487 in ]
-
PCB Thickness (Recommended) :
1 – .8 mm [ .04 – .031 in ]
-
Connector Width :
35.3 mm [ 1.39 in ]
Usage Conditions
-
Operating Temperature (Max) (°C):
65 | 70 | 75 | 80 | 85 | 90 | 100
-
Operating Temperature (Max) (°F):
212
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.