Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC):
500
-
Insulation Resistance (MΩ):
1000
Body Features
-
Primary Product Color :
Black
Termination Features
-
Termination Post & Tail Length :
12.27 mm [ .483 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
Mating Alignment :
With
-
PCB Mount Retention Type :
Action/Compliant Tail
-
Mating Alignment Type :
Keyed
-
Connector Mounting Type :
Board Mount
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.