Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board, Wire-to-Board
-
Header Type :
Fully Shrouded
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
26
-
Number of Rows :
2
-
Board-to-Board Configuration :
Parallel
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (Vrms):
750
-
Insulation Resistance (MΩ):
5000
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Square
-
PCB Contact Termination Area Plating Material Thickness :
2.54 – 5.08 µm [ 100 – 200 µin ]
-
Mating Square Post Dimension :
.64 mm [ .025 in ]
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.762 µm [ 30 µin ]
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Post & Tail Length :
6.35 mm [ .25 in ]
-
Termination Method to Printed Circuit Board :
Through Hole - Press-Fit
-
Square Termination Post & Tail Dimension :
.64 mm [ .025 in ]
Mechanical Attachment
-
Mating Retention Type :
Detent Window
-
PCB Mount Retention Type :
Action/Compliant Tail
-
Mating Retention :
With
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Material :
Thermoplastic
Dimensions
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
-
Housing Temperature Rating :
High
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Approved Standards Products :
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products :
CSA
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
80
-
Packaging Method :
Tray