ac fan motor, ac blower motor, hvac motor

Blower Motor & Fan Motor Solutions

POWERING UP COMFORT

Boost your HVAC system's efficiency with TE's component solutions for AC motors. Discover Solderless Magnet Wire solutions, power connectors, sensors, and more.

THE CONNECTIVITY BEHIND COMFORT: EXPLORE MOTOR COMPONENTS

As the demand for efficient electric motor systems grows, TE's robust portfolio offers solutions designed for manufacturability, cost reduction, and enhanced reliability. In heat pump and air conditioning technology, motors are crucial for efficient heat transfer, airflow, and year-round comfort. HVAC compressor, ac fan and blower motors demand durable components capable of withstanding high vibration, harsh environments and are compact in size. Take the heat off your search and explore miniaturized power and signal connectors with IP67-rated sealed protection against water, dust, and debris. Explore high-performance heat shrink tubing and ergonomic low insertion force quick connect terminal line.

  1. Sind Sie bereit, Ihre Wärmepumpenkompressoren noch weiter zu optimieren?

Unsere exklusive Fallstudie bietet einen tiefen Einblick in die Welt der lötfreien Verbindungslösungen. Mit dem zunehmenden Fokus auf eine nachhaltigere Zukunft erhöht die Industrie weltweit die Produktion von energieeffizienten, kohlenstoffarmen Technologien und benötigt elektrische Komponenten, die mit diesem Wachstum Schritt halten können. Verpassen Sie nicht die Zukunft der Effizienz - nutzen Sie die Chance, Ihre Wärmepumpentechnologie noch heute zu verbessern.

Solderless Magnet Wire Solutions for Electric Motors
Solderless Magnet Wire Solutions for Motors

Engineers seeking to optimize electric motor manufacturing processes can find value in TE's solderless magnet wire solutions, alongside cost-effective tooling options for both copper and aluminum wires. Discover our MAG-MATE poke-in terminals, designed for efficient motor magnet wire connections within the compressor housing, as well as MAG-MATE poke-in tab terminals tailored for lead wire connections in the harness housing. Additionally, explore our cluster block housing for seamless pass-through connector connections. Our solutions facilitate automated motor connections and simplifies harness-to-pass-through link connectivity for manufacturers.

Solderless Magnet Wire Samples for Motors
Magnet Wire Components Try before you buy!

Looking for secure connections that can withstand high vibrations? TE offers connector solutions that meet engineering needs, offering versatility, sealing, and miniaturization. From powering HVAC motors to addressing various global regulations and standards, our connectors offer unmatched performance and ease of assembly in tight spaces.

When it comes to wire management, additional insulation, or protection in challenging environments,  heat shrink tubing emerges as the ultimate solution for the HVAC market.  Its versatility and reliability make it essential across a wide array of applications within HVAC systems. Whether you’re looking to shield wires from abrasion, ward off moisture infiltration, or insulate components amidst extreme conditions, Raychem brand heat shrink tubing delivers unmatched performance. 

HVAC Tech Chat series
Unlock the future of HVAC innovation in our exclusive webinar series

TE’s terminal and splice solutions are designed to provide efficient wire-to-wire and wire-to-board connections within HVAC systems.  Our FASTON terminal line includes high-temperature nickel-plated steel receptacles and tin-plated brass receptacles utilizing our F-Crimp, Tab-Lok, and new 2D crimp technology.

Relays act as the middleman between control signals and high-power electrical circuits that drive AC fan motors, thus facilitating the automation and control of HVAC systems.  Additionally, relays control the motors' on-and-off switch to ensure that the HVAC system maintains the desired temperature levels. Explore TE's high-performance and compact relay portfolio.