HVAC Compressor Solutions

HVAC Compressor Solutions

THE HEART OF HVAC

Dive into our comprehensive range of robust components designed to power HVAC compressors. Whether you're looking for connectors, sensors, terminals, or relays, TE has solutions to meet your design needs.

HVAC Compressors: Engineered for Efficiency and Performance

In the dynamic world of HVAC, the compressor stands tall as the heart of the operation. At TE, we pride ourselves on delivering robust, insulated and sealed components that play a crucial role in maintaining efficiency, connectivity and regulatory compliance within compressor applications. In compressors, maintaining a seal between the motor and the external power supply is vital. Our electrical pass-through cluster block connector system helps ensure this seal, offering hermetic protection. Explore TE’s solderless magnet wire solutions for enhanced performance in both internal and external connections to compressors.

12%

CAGR driven by increasing demand for renewable space heating and cooling solutions worldwide.

$42.5

Billion heat pump compressor market to hit by 2032, explains Global Market Insights Inc.

13%

Air sourced heat pump compressors industry share is anticipated growth during 2023-2032.

Solderless Solutions for Heat Pump Compressors
Play video
Internal and external heat compressor solutions

Electric motor demand continues to grow and TE has solutions to help your growth keep pace. With TE’s solderless magnet wire terminals portfolio, you can eliminate many of the manufacturing inefficiencies that constrain large-scale electric motor production. Unlock your production potential with TE Connectivity!

Solderless Solutions for Heat Pump Compressors
Internal and external heat compressor solutions

Electric motor demand continues to grow and TE has solutions to help your growth keep pace. With TE’s solderless magnet wire terminals portfolio, you can eliminate many of the manufacturing inefficiencies that constrain large-scale electric motor production. Unlock your production potential with TE Connectivity!

Energy Management for a Sustainable Future
Play video
Energy Efficiency in the Home

Now, more than ever, it's crucial that we take control of our personal energy consumption. By embracing and implementing effective energy management practices, we're striving to create a more sustainable world, one home at a time.

Energy Management for a Sustainable Future
Energy Efficiency in the Home

Now, more than ever, it's crucial that we take control of our personal energy consumption. By embracing and implementing effective energy management practices, we're striving to create a more sustainable world, one home at a time.

HVAC Tech Chat webinar series
Unlock the future of HVAC innovation in our exclusive webinar series

MAGNET WIRE SOLUTIONS

Our magnet wire solutions provide a convenient alternative to manual soldering or welding, eliminating the need to remove insulation. They’re excellent for connecting magnet wire to magnet wire and/or stranded wire. Maintaining a seal between the motor and the external power supply is vital in compressors. Our electrical pass-through cluster block connector system helps ensure this seal, offering hermetic protection. Discover TE's solderless magnet wire solutions designed to optimize performance for both internal and external compressor connections.

POWER & SIGNAL CONNECTORS

Explore TE's extensive range of compact yet powerful connector solutions, that meet rigorous UL 94 V0 and IEC wlow wire requirements .Our connector solutions are tailored for signal or low-power wire-to-wire or wire-to-board connections in heat pump and air conditioning systems. Learn more about our portfolio of low, mid, and power connectors that provide IP67-rated sealed protection and can withstand high vibrations with optional terminal position  assurance.

TERMINALS & SPLICES

Speed, reliability, and low per-line cost. These advantages have made our FASTON quick connects the industry leader in the appliance and automotive industries. Our terminals and splices feature low insertion force (LIF) design, ergonomic features for safe assembly and pre-insulation.  Terminals are available in multiple crimping options, including the innovative 2D crimp that accepts a full range of wire sizes with a single terminal and applicator.

RELAYS

TE’s power relays offer versatility with one and two-pole configurations, meeting various HVAC design needs.  Signal relays provide space-saving solutions with low-profile versions, supporting smaller units. With UL approval for A2L safety, TE helps ensure compliance with eco-friendly HVAC equipment requirements. Explore Potter & Brumfield T92 realys designed to control compressor loads up to 3.5 tons, with 110LRA / 25.3 FLA.

SENSORS

Within HVAC systems, sensors assume a critical role in enhancing temperature control, monitoring and regulating humidity levels and maintaining air quality standards.  Additionally, they serve as essential components that coordinate and facilitate the smooth operation of compressors.  By continuously monitoring key parameters such as temperature, pressure, flow, and vibration, our robust sensor solutions can enable the system to operate within safe limits, detect irregularities, and adjust operations to meet the demands of the environment. As a global designer and manufacturer of sensors and sensor-based systems, TE provides support to engineers in both the development and instrumentation of HVAC systems.

HEAT SHRINK TUBING

Serving as a protective covering, heat shrink tubing shields vulnerable electrical connections and components from environmental factors such as moisture, heat, and mechanical stress. When properly applied, TE's tubing forms a durable barrier, enhancing the reliability and longevity of critical elements within the compressor assembly. Just as sensors ensure the precision operation of HVAC compressors, heat shrink tubing contributes to the system's overall resilience and performance. This underscores its significance in maintaining operational integrity amidst varying conditions.