T200 Label

Thermal Transfer Printer: T200 Label

The T200 Label printer is a budget thermal transfer printer,designed for low volume printing of TE Connectivity (TE) label products.

Specially designed to print on a wide range of TE Connectivity (TE) labels.  The T200 Label Printer combined with the recomended products (Labels, Printers, Ribbons & Software), will give you the best product performance in a variety of industry applications. Delivering a long lasting mark.

Application

  • Office Environment
  • Light Industrial Environment

Features

  • High accuracy printing
  • Easy to use
  • Light weight
  • Small footprint
  • Resolution: 203 dpi

Software

  • WINTOTAL-5
  • PEP-5- (Express, Pro, Suite)
T22-LABEL-PRINTER Printers
PRODUCT

Identification & Labeling

-

Printers

T200-LABEL-PRINTER - T22-LABEL-PRINTER

  • TE Internal Number: ED8415-000

  • Alias ID: 3-1899632-8

obsolete
  • Cutter Optional
  • For Use With Various Approved Label Products
  • Printer Type Thermal Transfer
  • Printer Model T200 Series
  • Print Head Resolution 8
  • Print Double-Sided No
  • Printer Size/Weight 2.4
  • Print Width (Max) 198
T22-SWARE-PRINTER Printers
PRODUCT

Identification & Labeling

-

Printers

T200-LABEL-SWARE-PRINTER - T22-SWARE-PRINTER

  • TE Internal Number: ED8416-000

  • Alias ID: 4-1899632-3

obsolete
  • Cutter Optional
  • For Use With Various Approved Label Products
  • Printer Type Thermal Transfer
  • Printer Model T200 Series
  • Print Head Resolution 8
  • Print Double-Sided No
  • Printer Size/Weight 2.4
  • Print Width (Max) 198