CAT-AM7801-T618 Other Automotive Connector Accessories  1
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 2
  • Serviceable No
CAT-D48-T618 Other Automotive Connector Accessories  1
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 350
  • Serviceable No
CAT-H3399-SL34 Other Automotive Connector Accessories  1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1600
  • Serviceable Yes
CAT-D489-J562 Other Automotive Connector Accessories  1
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 1000
  • Serviceable Yes
CAT-L489-M8649 Other Automotive Connector Accessories  1
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 120
  • Serviceable Yes
CAT-D485-EN17 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Locking Interface Without
  • PCB Mount Retention Without
  • Width 118.8
  • Profile Height from PCB 36
  • PCB Thickness (Recommended) 2.36
  • Length 114
  • Packaging Quantity 1
  • Packaging Type Package
CAT-L489-SL34 Other Automotive Connector Accessories  1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 750
  • Serviceable Yes