• English
Home > Products > Tubing & Harnessing Products > Tubing & Molded Products > Heat Shrink Tubing > Overview

Special Purpose Tubing Overview


Special Purpose Wall Tubing
Special Purpose Wall Tubing
When specially designed products are needed to meet a customer's design specifications, TE Connectivity offers a wide variety of special purpose tubing. The special purpose tubing is available in a variety of materials, colors, shrink ratios, and sizes. Benefits of this type of tubing include compliance with AMS-DTL-23053 standards and UL/CSA recognition.
    Key Features
    RNF-150
  • High-performance flexible fluoropolymer tubing designed for jacketing and bundling of wires to form light-duty harnesses, especially where low profile, abrasion resistance and flexibility are needed
  • 2:1 shrink ratio
  • Highly flame-resistant
  • Excellent physical and electrical properties after exposure to many chemicals and solvents at 50?C (not recommended to use with ketones)
  • Agency Recognition:  UL; AMS-DTL-23053/18, Class 2; RoHS Compliant
  • RT-375

  • Clear, flexible fluoropolymer tubing used to protect wire and cable markers subject to extreme abuse, while permitting full inspectability of each item covered.
  • 2:1 shrink ratio
  • Exceptional clarity
  • Toughness, chemical resistance and high-temperature performance
  • Highly flame-resistance
  • Good mechanical strength and cut-through resistance
  • Agency Recognition:  UL; CSA; AMS-DTL-23053/18, Class 2; RoHS Compliant
  • RW-175

  • High-temperature, chemically resistant polyvinylidene fluoride tubing especially suitable for applications requiring high temperature performance, outstanding abrasion resistance and cut-through resistance or superior chemical and solvent properties
  • 2:1 shrink ratio
  • Tough semirigid very thin wall insulation tubing
  • Protection from most industrial solvents, fuels, and chemicals
  • Agency Recognition:   UL, AMS-DTL-23053/8; Def Stan. 59-97 Type 3; VG 95343 Pt 5 Type F; BS 3G 198 Pt4; VDE 0341 Pt 9005; RoHS Compliant
  • ES/PD Caps

  • Specially designed to provide mechanical and environmental protection of stub splices in electrical harnesses
  • 3:1 shrink ratio (PD Caps)
  • 4:1 shrink ratio (ES Caps)
  • Rapid simple installation
  • Mechanically tough outer jacket that provides excellent strain relief, abrasion protection, vibration and flexing
  • PD caps provide a splash-resistant, moisture resistant covering (not intended for full immersion in a fluid)
  • Agency Recognition:  UL; RoHS Compliant
  • Low Toxicity- XFFR/ZH2/ZH4

  • Highly flame-retardant, low-recovery-temperature ZEROHAL tubing. Recommended for commercial electronics, rail and mass transit, automotive, elevators, and construction industries.
  • 2:1 shrink ratio
  • Essentially free of Halogens
  • ZH2 is a standard wall, flexible polyolefin tubing
  • ZH4 is a thin wall, very flexible polyolefin tubing
  • Agency Recognition:  UL; CSA; RoHS Compliant
  • HFT5000

  • Highly flexible woven fabric designed primarily to provide mechanical abrasion protection for components such as rubber hoes, plastic pipes and harness wiring bundles.
  • 2:1 shrink ratio
  • Essentially free of halogens
  • Outstanding abrasion resistance over a wide temperature range
  • Resistant to harsh environments
  • Low shrink temperature for safe installation onto heat sensitive substrates
  • Performs well at an extended temperature range
  • Agency Recognition:  UL; RoHS Compliant
  • Rayblock 85/ Rayblock 105

  • Heat shrinkable water-blocking system designed to provide consistent sealing for cable bundles and the back of connectors
  • Environmentally seals wire bundles up to 20 wires
  • Withstands temperature excursions to 105?C (Rayblock 85)
  • Withstands temperature excursions to 120?C (Rayblock 105)
  • Excellent strain relief and noise reduction
  • Offers a low-profile installed product only marginally larger than the cable bundle itself
  • Agency Recognition:  RoHS Compliant
  • DR-25

  • Flexible, Chemical and abrasion resistant tubing specially formulated for optimum high-temperature fluid resistance and long term heat resistance
  • 2:1 shrink ratio
  • System 25 tubing
  • Flame-retardant
  • Agency Recognition:  AMS-DTL-23053/16; VG95343 Part 5 Type D; VDE 0341/Pt 9005; Def Stan 59-97 Issue 3 Type 6B; BS 4G-198 Part3 10A; RoHS Compliant

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel