• English
Home > Products > Connectors & Connector Components > Board-to-Board Connectors > 1.27mm Pitch & Below > Overview

Free Height Overview


TE 0.8mm FH Surface-Mount Connectors
TE Connectivity (TE) Free Height surface-mount connectors are designed for parallel board stacking applications using subminiature connectors to meet today's electronic industry requirements for high density packaging. These FH connectors fit a broad spectrum of interconnect uses and are ideal for application downsizing, such as notebook PCs, scanners, data storage devices, and many other applications which require parallel stacked PCB's. FH connectors provide a range of position sizes form 40 - 440 positions in contact pitches of .5, .6, .8 and 1.0mm. By mating various combinations of vertical plug and receptacle housing heights, board-to-board stack heights from 4-20mm can be achieved in 1mm increments.

    Key Features
  • Stack heights from 4mm to 20mm
  • 40 - 440 positions
  • Polarized housings to prevent mismating
  • Locating posts for proper positioning
  • Tube, tray, or tape and reel packaging options
    Applications
    • Personal computers
    • Tablets
    • Telecommunications
    • Data storage devices
    • Switches
    • Servers
    • Consumer electronics
    • Appliances

Documents & Resources

Products

0.5mm Free Height Connectors
    0.5mm Free Height Connectors
  • These connectors provide the capability of varying spacing between parallel pcbs from 4mm to 8mm, while providing a grounding circuit in the board mount receptacles at every 9 or 10 signal circuits.
0.6mm Free Height Connectors
    0.6mm Free Height Connectors
  • A subminiature board-to-board connecting product that can alter the spacing of parallel boards between 4mm and 8mm.
0.8mm Free Height Connectors
    0.8mm Free Height Connectors
  • 0.8mm Free Height connectors are vertical board mount plugs and receptacles that are available in stacking heights ranging from 5mm to 20mm in 1mm increments.
1 mm Free Height (IEEE 1386)Connectors
    1 mm Free Height (IEEE 1386)Connectors
  • This surface mount parallel stacking connector features contacts on a 1.0mm pitch and is available in eight stacking heights from 8mm to 15mm in the IEEE 1386 standard 64-position version and an optional 84-position version.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel