• English
Home > Products > Wire, Cable & Cable Assemblies > Wire & Cable > Product Feature Selector

14 GHz (FDR) High Speed Parallel and Twisted Pair Products Product Feature Selector

Narrow Results

Cable Type
Application
  • 12G SAS
  • 14G Infiniband
  • 16 Gb/s Fibre Channel
  • 1X, 4X, 8X, 12X Constructions
  • Infiniband FDR
  • Common to all 7 remaining products
Shielded
  • Yes
  • Common to all 7 remaining products
Number of Pairs
  • 8
  • Common to all 7 remaining products
Wire Size - Details
Bandwidth (GHz)
  • 14.0
  • Common to all 7 remaining products
Installation Bend Radius (mm) - Switch to in
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 7 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Madison Cable
  • Common to all 7 remaining products
Showing 1 - 7 of 7 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 16KB2LF037

  • Cable Type = Parallel Pair
  • Wire Size - Details = 30 AWG


  • Installation Bend Radius = 30.50 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KB3LF002

  • Cable Type = Twisted Pair
  • Wire Size - Details = 30 AWG


  • Installation Bend Radius = 17.50 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KD2LF039

  • Cable Type = Parallel Pair
  • Wire Size - Details = 28 AWG


  • Installation Bend Radius = 38.10 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KD3LF004

  • Cable Type = Twisted Pair
  • Wire Size - Details = 28 AWG


  • Installation Bend Radius = 20.30 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KE2LF039

  • Cable Type = Parallel Pair
  • Wire Size - Details = 26 AWG


  • Installation Bend Radius = 41.90 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KE3LF002

  • Cable Type = Twisted Pair
  • Wire Size - Details = 26 AWG


  • Installation Bend Radius = 22.90 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 16KF2LF041

  • Cable Type = Parallel Pair
  • Wire Size - Details = 24 AWG


  • Installation Bend Radius = 44.50 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Showing 1 - 7 of 7 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel