• English
Home > Products > TELECOM > Product Feature Selector

PowerWorx Accessories Product Feature Selector

Narrow Results

Product Type
  • Accessory
  • Common to all 41 remaining products
Accessory Type
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 41 remaining products
Brand
  • ADC
  • Common to all 41 remaining products
Showing 1 - 20 of 41 Matching Products
Previous Previous [1] 2 3 Next Next
Part Differing Features
Click here for product details for CA1-X0-09-571-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 1 A
  • Trip Current = 1.25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-572-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 10 A
  • Trip Current = 12.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-573-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 20 A
  • Trip Current = 25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-574-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 30 A
  • Trip Current = 37.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-575-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 40 A
  • Trip Current = 50 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-576-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 50 A
  • Trip Current = 62.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-577-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 60 A
  • Trip Current = 75 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-578-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 75 A
  • Trip Current = 93.75 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-634-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 90 A
  • Trip Current = 112.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-12-205-A21-MG

  • Product Series = Advantage Series
  • Accessory Type = Circuit Breaker
  • Input Current = 5 A
  • Trip Current = 6.25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CL-04MO

  • Product Series = Advantage Series



  • Accessory Type = Lug Kit
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CL-06M

  • Product Series = Advantage Series



  • Accessory Type = Lug Kit
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CMB-P-23

  • Accessory Type = Cable Management



Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for F-1 1/3

  • Accessory Type = Fuse
  • Fuse Type = GMT


  • Output Current, Maximum = 1.33 A
  • Indicator Color = White
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for F-12

  • Accessory Type = Fuse
  • Fuse Type = GMT


  • Output Current, Maximum = 12 A
  • Indicator Color = Yellow/Green
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for F-20

  • Accessory Type = Fuse
  • Fuse Type = GMT


  • Output Current, Maximum = 20 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for F-4

  • Accessory Type = Fuse
  • Fuse Type = GMT


  • Output Current, Maximum = 4 A
  • Indicator Color = White/Brown
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for KLM-20

  • Accessory Type = Fuse
  • Fuse Type = KLM


  • Output Current, Maximum = 20 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for KLM-25

  • Accessory Type = Fuse
  • Fuse Type = KLM


  • Output Current, Maximum = 25 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for P-1 1/2

  • Accessory Type = Designation Pin
  • Fuse Type = GMT


  • Color = White/Yellow
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Showing 1 - 20 of 41 Matching Products
Previous Previous [1] 2 3 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel