• English
Home > Products > Telecom > Product Feature Selector

PowerWorx Fuse Panels Product Feature Selector

Narrow Results

Product Series
Product Type
  • Fuse Panel
  • Common to all 6 remaining products
Input Current Per Bus, Maximum (A)
Output Current Per Bus, Maximum (A)
Access Type
Maximum GMT Fuse Positions
Maximum TPA Fuse Positions
  • 0 (4)
  • 4 (2)
Maximum KLM Fuse Positions
  • 0 (5)
  • 4 (1)
Maximum Circuit Breakers
  • 0
  • Common to all 6 remaining products
Fuse Configuration
Fuse Capacity Range (A)
Power Dissipation, Max. (W)
Visual Alarms
Mount Type
  • Rack Mount
  • Common to all 6 remaining products
Rack Width (mm) - Switch to in
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 6 remaining products
Brand
Showing 1 - 6 of 6 Matching Products

Export To Excel

Part Differing Features
No Image Available

  • Product Series = GMT 60e Series
  • Input Current Per Bus, Maximum = 60 A
  • Output Current Per Bus, Maximum = 60 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Set Screw Barrel Terminal Strip
  • Maximum GMT Fuse Positions = 40
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Fuse Configuration = Dual 20
  • Fuse Capacity Range = 15 A
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for PWX-001RGCSD20PSDP

  • Product Series = Traditional GMT Series
  • Input Current Per Bus, Maximum = 65 A
  • Output Current Per Bus, Maximum = 15 A
  • Access Type = Rear Power Access
  • Alarm Contact Connection = Screw Down
  • Maximum GMT Fuse Positions = 40
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Fuse Configuration = Dual 20-20
  • Color = Putty White
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Product Series = SuperPower GMT Series
  • Input Current Per Bus, Maximum = 100 A
  • Output Current Per Bus, Maximum = 100 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Screw Down (3-48)
  • Maximum GMT Fuse Positions = 40
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Fuse Configuration = Dual 20-20
  • Additional Features = Configure to Order
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for PWX-1AFM2DA

  • Product Series = Modular Front Access
  • Input Current Per Bus, Maximum = 75 A
  • Output Current Per Bus, Maximum = 75 A
  • Access Type = Total Front
  • Maximum GMT Fuse Positions = 8
  • Maximum TPA Fuse Positions = 4
  • Maximum KLM Fuse Positions = 0
  • Fuse Configuration = Quad Bus
  • Additional Features = Low Voltage Disconnect (LVD) and OR-ing Diodes
  • Color = Putty White
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for PWX-F41RBA2G5YSPHP

  • Product Series = Select Series
  • Input Current Per Bus, Maximum = 75 A
  • Output Current Per Bus, Maximum = 75 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Wire Wrap
  • Maximum GMT Fuse Positions = 10
  • Maximum TPA Fuse Positions = 4
  • Maximum KLM Fuse Positions = 4
  • Fuse Configuration = Dual Bus (Each Two TPA and Five GMT)
  • Additional Features = Low Voltage Disconnect (LVD)
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Product Series = Traditional GMT Series
  • Input Current Per Bus, Maximum = 65 A
  • Output Current Per Bus, Maximum = 65 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Screw Down
  • Maximum GMT Fuse Positions = 48
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Fuse Configuration = Dual 24
  • Color = Putty White
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Showing 1 - 6 of 6 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel