• English
Home > Products > TELECOM > Product Feature Selector

PowerWorx Circuit Breakers Product Feature Selector

Narrow Results

Product Type
  • Accessory
  • Common to all 12 remaining products
Accessory Type
  • Circuit Breaker
  • Common to all 12 remaining products
Input Current (A)
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 12 remaining products
Brand
  • ADC
  • Common to all 12 remaining products
Showing 1 - 12 of 12 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 1374251

  • Product Series = Advantage Series
  • Input Current = 100 A


  • Trip Current = 125 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-571-A21-MG

  • Product Series = Advantage Series
  • Input Current = 1 A


  • Trip Current = 1.25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-572-A21-MG

  • Product Series = Advantage Series
  • Input Current = 10 A


  • Trip Current = 12.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-573-A21-MG

  • Product Series = Advantage Series
  • Input Current = 20 A


  • Trip Current = 25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-574-A21-MG

  • Product Series = Advantage Series
  • Input Current = 30 A


  • Trip Current = 37.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-575-A21-MG

  • Product Series = Advantage Series
  • Input Current = 40 A


  • Trip Current = 50 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-576-A21-MG

  • Product Series = Advantage Series
  • Input Current = 50 A


  • Trip Current = 62.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-577-A21-MG

  • Product Series = Advantage Series
  • Input Current = 60 A


  • Trip Current = 75 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-578-A21-MG

  • Product Series = Advantage Series
  • Input Current = 75 A


  • Trip Current = 93.75 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-634-A21-MG

  • Product Series = Advantage Series
  • Input Current = 90 A


  • Trip Current = 112.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-12-205-A21-MG

  • Product Series = Advantage Series
  • Input Current = 5 A


  • Trip Current = 6.25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for RCB-C2S30B

  • Input Current = 30 A



Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Showing 1 - 12 of 12 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel