| Part |
Differing Features |

|
- Rated Current = .5 A
- Cold DCR (Nominal) = .860 Ω
|
- I²t (A²sec)² (Nominal) = .0093 Ω
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = .75 A
- Cold DCR (Nominal) = .450 Ω
|
- I²t (A²sec)² (Nominal) = .0191 Ω
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 1 A
- Cold DCR (Nominal) = .280 Ω
|
- I²t (A²sec)² (Nominal) = .036 Ω
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 1.25 A
- Cold DCR (Nominal) = .205 Ω
|
- I²t (A²sec)² (Nominal) = .063 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 1.5 A
- Cold DCR (Nominal) = .143 Ω
|
- I²t (A²sec)² (Nominal) = .095 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 1.75 A
- Cold DCR (Nominal) = .095 Ω
|
- I²t (A²sec)² (Nominal) = .14 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 2 A
- Cold DCR (Nominal) = .073 Ω
|
- I²t (A²sec)² (Nominal) = .21 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 2.5 A
- Cold DCR (Nominal) = .046 Ω
|
- I²t (A²sec)² (Nominal) = .3 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 3 A
- Cold DCR (Nominal) = .039 Ω
|
- I²t (A²sec)² (Nominal) = .46 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 3.5 A
- Cold DCR (Nominal) = .028 Ω
|
- I²t (A²sec)² (Nominal) = .73 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 4 A
- Cold DCR (Nominal) = .023 Ω
|
- I²t (A²sec)² (Nominal) = 1.15 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 4.5 A
- Cold DCR (Nominal) = .019 Ω
|
- I²t (A²sec)² (Nominal) = 1.68 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Rated Current = 5 A
- Cold DCR (Nominal) = .015 Ω
|
- I²t (A²sec)² (Nominal) = 2.62 Ω
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|