| Part |
Differing Features |

|
- HC.26 Series
- Power4Net Series
- Insert
- For Use With Motorman
- For Use With Power4Net
|
- Contact Configuration = Crimp Terminal
- Insert Style = Socket
- Female
- 4 Poles
- Wire Range = 0.08-0.40² [28-22] mm [AWG]
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
|
- Contact Configuration = Crimp Terminal
- Contact Configuration = LWL
- Insert Style = Pin
- Male
- 8 Poles
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
|
- Contact Configuration = Crimp Terminal
- Contact Configuration = LWL
- Insert Style = Pin
- Male
- 8 Poles
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Insert
- For Use With Power4Net
- Insert Style = Pin
|
- Male
- 4 Poles
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Angled Connector Housing Assy.
- For Use With Power4Net
|
- Insert Style = HC.26
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Angled Connector Housing Assy.
- Accessory Type = Cover
|
- For Use With Power4Net
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Angled Connector Housing Assy.
- Accessory Type = Screw
|
- For Use With Power4Net
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Housing
- For Use With Power4Net
|
- Insert Style = HC.26
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Housing
- For Use With Power4Net
|
- Insert Style = HC.26
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Coupling Housing
- For Use With Power4Net
|
- Insert Style = HC.26
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Accessory
- Accessory Type = Sealing Kit
- For Use With Power4Net
|
- For Use With Straight Housing
- Insert Style = HC.26
- Cable Diameter Range = 11.05 - 13.83 mm
- Wire Range = 12.0-12.5² mm [AWG]
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Accessory
- Accessory Type = Sealing Kit
- For Use With Power4Net
|
- For Use With Straight Housing
- Insert Style = HC.26
- Cable Diameter Range = 11.05 - 13.83 mm
- Wire Range = 12.0-12.5² mm [AWG]
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Accessory
- Accessory Type = Sealing Kit
- For Use With Angled Housing
|
- For Use With Power4Net
- Insert Style = HC.26
- Cable Diameter Range = 11.05 - 13.83 mm
- Wire Range = 11.5-12² mm [AWG]
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Accessory
- Accessory Type = Sealing Kit
- For Use With Angled Housing
|
- For Use With Power4Net
- Insert Style = HC.26
- Cable Diameter Range = 11.05 - 13.83 mm
- Wire Range = 11.5-12² mm [AWG]
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Cable
- For Use With Power4Net
- Cable Diameter Range = 11.90 mm
|
- Wire Range = 0.20-0.24² [24] mm [AWG]
- Wire Range = 0.30-0.40² [22] mm [AWG]
- Wire Range = 1.25-1.40² [16] mm [AWG]
- Packaging Method = Coil
- HTS
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Cable
- For Use With Power4Net
- Cable Diameter Range = 11.60 mm
|
- Wire Range = 0.20-0.24² [24] mm [AWG]
- Wire Range = 0.30-0.40² [22] mm [AWG]
- Wire Range = 1.25-1.40² [16] mm [AWG]
- Packaging Method = Coil
- HTS
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Cable
- For Use With Power4Net
- Cable Diameter Range = 11.60 mm
|
- Wire Range = 0.20-0.24² [24] mm [AWG]
- Wire Range = 0.30-0.40² [22] mm [AWG]
- Wire Range = 1.25-1.40² [16] mm [AWG]
- Packaging Method = Coil
- HTS
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Bulkhead Housing, PCB
- For Use With Power4Net
- Insert Style = Pin
|
- Male
- 8 + 4 Poles
- Select Gold (30) Contact Plating, Mating Area, Material
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Motorman Series
- Accessory
- Accessory Type = Locking Clip
- Product Size = Q
|
- Locking Device Type = Side Clip
- Corrosion Protected = No
- Packaging Method = Loose Piece
- HTS
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Power4Net Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
|
- Contact Configuration = Crimp Terminal
- Contact Configuration = LWL
- Insert Style = Socket
- Female
- 12 Poles
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|