• English
Home > Products > Mobile Devices Interconnection Products > Product Feature Selector

Mobile Phone Spring Fingers Product Feature Selector

Narrow Results

Product Type Product Type Explanation
  • Spring Finger
  • Common to all 49 remaining products
Industry
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 49 Matching Products Previous Previous [1] 2 3 Next Next
Part Differing Features
Click here for product details for 1437259-6

  • Application Use Range = 2.4 - 3.2 mm
  • Not Preloaded
  • Nickel Contact Finish
  • Type = 4025
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Converted to EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1447009-5

  • Application Use Range = .5 - .65 mm
  • Not Preloaded
  • Nickel Contact Finish
  • Type = 0820
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1447009-7

  • Application Use Range = 2.1 - 2.8 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 3525
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Converted to EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1447009-8

  • Application Use Range = 2.1 - 2.8 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 3525-Z
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Converted to EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1447360-8

  • Application Use Range = .8 - 1.05 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1312
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1565322-1

  • Application Use Range = 1.1 - 1.4 mm
  • Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1608
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1734300-1

  • Application Use Range = 1.8 - 2.4 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 3025-Z1-T
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1746854-1

  • Application Use Range = 1.4 - 2.2 mm
  • Preloaded
  • Nickel Contact Finish
  • Type = 2411
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1827625-1

  • Application Use Range = 1.8 - 2.8 mm
  • Preloaded
  • Gold over Nickel Contact Finish
  • Type = 3014
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1857724-4

  • Application Use Range = 1 - 1.6 mm
  • Preloaded
  • Gold Flash over Nickel (50) Contact Finish
  • Type = Special
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1903646-1

  • Application Use Range = 1.8 - 2.8 mm
  • Preloaded
  • Gold over Nickel Contact Finish
  • Type = 3014
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 3100069

  • Application Use Range = .5 - 1.4 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1715
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1-1447360-1

  • Application Use Range = 1 - 1.35 mm
  • Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1410
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1551401-4

  • Application Use Range = 1 - 1.6 mm
  • Preloaded
  • Select Gold (.50)/Gold Flash (.05) Contact Finish
  • Type = 1.8 mm
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1565158-1

  • Application Use Range = .95 - 1.3 mm
  • Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1511
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1674954-1

  • Application Use Range = 1.2 - 1.6 mm
  • Not Preloaded
  • Gold Flash Contact Finish
  • Type = 2026
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1734303-1

  • Application Use Range = 3.4 - 3.8 mm
  • Not Preloaded
  • Tin/Copper over Nickel Contact Finish
  • Type = 4025B-T
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1746136-1

  • Application Use Range = .9 - 1.2 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1520
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1775073-1

  • Application Use Range = 2.6 - 3.5 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 4340
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1871059-1

  • Application Use Range = 1 - 1.4 mm
  • Not Preloaded
  • Gold over Nickel Contact Finish
  • Type = 1715
  • Industry = Consumer
  • Industry = Consumer-Mobile Devices
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 20 of 49 Matching Products Previous Previous [1] 2 3 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel