• English
Home > Products > TELECOM > Product Feature Selector

Fiber Optic Panels Product Feature Selector

Narrow Results

Product Line
Product Type
Brand
  • ADC
  • Common to all 212 remaining products
Showing 1 - 20 of 212 Matching Products
Previous Previous [1] 2 3 4 5 ... 11 Next Next
Part Differing Features
Click here for product details for FL2-R280048A0-0A00

  • FL2 Product Line
  • Fiber Termination Panel
  • Adapter Only Configuration
  • Mount Type = Standard Mount
  • Panel Height = 88.90 mm
  • Faceplate Color = Putty
  • Rack Units = 2
  • Drawer Configuration = Front Access
  • Rear Cable Entry
  • Cable Exit Type = Front
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FL2-R280048A0-0C00

  • FL2 Product Line
  • Fiber Termination Panel
  • Adapter Only Configuration
  • Mount Type = Flush Mount
  • Panel Height = 88.90 mm
  • Faceplate Color = Putty
  • Rack Units = 2
  • Drawer Configuration = Front Access
  • Rear Cable Entry
  • Cable Exit Type = Front
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FL2-R460048A0-0A00

  • FL2 Product Line
  • Fiber Termination Panel
  • Adapter Only Configuration
  • Mount Type = Standard Mount
  • Panel Height = 133.35 mm
  • Faceplate Color = Putty
  • Rack Units = 3
  • Drawer Configuration = Front Access
  • Rear Cable Entry
  • Cable Exit Type = Front
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FL2-R980192A0-0A00

  • FL2 Product Line
  • Fiber Termination Panel
  • Adapter Only Configuration
  • Mount Type = Standard Mount
  • Panel Height = 266.70 mm
  • Faceplate Color = Putty
  • Rack Units = 6
  • Drawer Configuration = Front Access
  • Rear Cable Entry
  • Cable Exit Type = Front
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPL-48RA06-4800

  • FPL Product Line
  • Fiber Termination Panel
  • Adapter Only Configuration
  • Mount Type = Standard Mount
  • Panel Height = 222.25 mm
  • Faceplate Color = Putty
  • Rack Units = 5
  • Drawer Configuration = Front Access
  • Front Cable Entry
  • Cable Exit Type = Front
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12APL07SP3

  • FPX Product Line
  • Accessory
  • Accessory Type = Adapter Pack
  • Adapter Pack Capacity = 12 Pack
  • Left Orientation
  • Adapter Type = SC Ultra Polish
  • Preterminated Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Cable Construction = Stranded
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12APL0JSP3

  • FPX Product Line
  • Accessory
  • Accessory Type = Adapter Pack
  • Adapter Pack Capacity = 12 Pack
  • Left Orientation
  • Adapter Type = SC Angled Polish
  • Preterminated Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Cable Construction = Stranded
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12APLA9DP3

  • FPX Product Line
  • Accessory
  • Accessory Type = Adapter Pack
  • Adapter Pack Capacity = 12 Pack
  • Left Orientation
  • Adapter Type = SC
  • Preterminated Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Cable Construction = Stranded
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12APR07SP3

  • FPX Product Line
  • Accessory
  • Accessory Type = Adapter Pack
  • Adapter Pack Capacity = 12 Pack
  • Right Orientation
  • Adapter Type = SC Ultra Polish
  • Preterminated Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Cable Construction = Stranded
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12APR0JSP3

  • FPX Product Line
  • Accessory
  • Accessory Type = Adapter Pack
  • Adapter Pack Capacity = 12 Pack
  • Right Orientation
  • Adapter Type = SC Angled Polish
  • Preterminated Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Cable Construction = Stranded
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12MPLDA9

  • FPX Product Line
  • Accessory
  • Accessory Type = Cassette
  • Angle Left Orientation
  • Adapter Only Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Front Connector/Adapter Type = SC Ultra Polish
  • Connector Type (Opposite End) = MPO
  • Multimode
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Click here for product details for FPX-12MPLS07

  • FPX Product Line
  • Accessory
  • Accessory Type = Cassette
  • Angle Left Orientation
  • Adapter Only Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Front Connector/Adapter Type = SC Ultra Polish
  • Connector Type (Opposite End) = MPO
  • Singlemode
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12MPLS0J

  • FPX Product Line
  • Accessory
  • Accessory Type = Cassette
  • Angle Left Orientation
  • Adapter Only Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Front Connector/Adapter Type = SC Angled Polish
  • Connector Type (Opposite End) = MPO
  • Singlemode
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Click here for product details for FPX-12MPRDA9

  • FPX Product Line
  • Accessory
  • Accessory Type = Cassette
  • Angle Right Orientation
  • Adapter Only Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Front Connector/Adapter Type = SC Ultra Polish
  • Connector Type (Opposite End) = MPO
  • Multimode
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Click here for product details for FPX-12MPRS07

  • FPX Product Line
  • Accessory
  • Accessory Type = Cassette
  • Angle Right Orientation
  • Adapter Only Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Front Connector/Adapter Type = SC Ultra Polish
  • Connector Type (Opposite End) = MPO
  • Singlemode
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-12MPRS0J

  • FPX Product Line
  • Accessory
  • Accessory Type = Cassette
  • Angle Right Orientation
  • Adapter Only Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Front Connector/Adapter Type = SC Angled Polish
  • Connector Type (Opposite End) = MPO
  • Singlemode
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Click here for product details for FPX-24APLA6DP3

  • FPX Product Line
  • Accessory
  • Accessory Type = Adapter Pack
  • Adapter Pack Capacity = 24 Pack
  • Left Orientation
  • Adapter Type = LC Aqua
  • Preterminated Configuration
  • Mount Type = Push Plunger
  • Faceplate Color = Putty
  • Cable Construction = Stranded
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-2TR000-000

  • FPX Product Line
  • Fiber Termination/Splice Panel
  • Adapter Pack Capacity = 4 Pack
  • Unloaded Configuration
  • Mount Type = Standard Mount
  • Panel Height = 88.90 mm
  • Faceplate Color = Putty
  • Rack Units = 2
  • Drawer Configuration = Front Access
  • Front Cable Entry
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for FPX-5TR000-000

  • FPX Product Line
  • Fiber Termination Panel
  • Adapter Pack Capacity = 12 Pack
  • Unloaded Configuration
  • Mount Type = Standard Mount
  • Panel Height = 222.25 mm
  • Faceplate Color = Putty
  • Rack Units = 5
  • Drawer Configuration = Front Access
  • Front Cable Entry
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for LSX-170000

  • LSX Product Line
  • Fiber Termination Panel
  • Adapter Only Configuration
  • Mount Type = Standard Mount
  • Panel Height = 44.45 mm
  • Faceplate Color = Putty
  • Rack Units = 1
  • Drawer Configuration = Front Access
  • Rear Cable Entry
  • Cable Exit Type = Front
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Showing 1 - 20 of 212 Matching Products
Previous Previous [1] 2 3 4 5 ... 11 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.