| Part |
Differing Features |

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 9 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 10 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 11 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 12 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 4 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 5 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 6 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 7 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 8 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 14 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- FLEXPAC Product Line
- Wire-to-Board
- Applies To Printed Circuit Board
- Header
- Header Type = Shrouded
|
- Connector Style = Plug
- 16 Positions
- Number of Rows = 1
- PCB Mounting Orientation = Vertical
- Contact Type = Pin
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
|
|
| Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C |
|
|
|