• English
Home > Industry > Commercial & Building Technology > Building Automation & Security - Relays, Switches and Sensors > Product Feature Selector

Thermal Circuit Breakers Product Feature Selector

Narrow Results

Product Type
Series Series Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 203 remaining products
Brand
  • Potter & Brumfield
  • Common to all 203 remaining products
Showing 1 - 20 of 203 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 11 Next Next
Part Differing Features
Click here for product details for W23-X1A1G-15

  • Circuit Breaker
  • W23 Series
  • 1 Poles
  • Actuator Style = Push/Pull
  • Current Rating = 15 A
  • Button Color = Black with White Amp Rate Marking and White Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 22 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W28-XQ1A-10

  • Circuit Breaker
  • W28 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 10 A
  • Button Color = Black
  • Bezel Color = Black with White Rate Marking
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 32 VDC
  • Operating Voltage, Max. = 250 VAC
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W28-XQ1A-16

  • Circuit Breaker
  • W28 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 16 A
  • Button Color = Black
  • Bezel Color = Black with White Rate Marking
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 32 VDC
  • Operating Voltage, Max. = 250 VAC
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W28-XT1A-5

  • Circuit Breaker
  • W28 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 5 A
  • Button Color = Black
  • Bezel Color = Black with White Rate Marking
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 32 VDC
  • Operating Voltage, Max. = 250 VAC
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W28-XT1A-8

  • Circuit Breaker
  • W28 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 8.0 A
  • Button Color = Black
  • Bezel Color = Black with White Rate Marking
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 32 VDC
  • Operating Voltage, Max. = 250 VAC
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-1

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 1 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 10 to 45 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-10

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 10 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-12

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 12 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-15

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 15 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-2

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 2 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 10 to 45 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-20

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 20 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-25

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 25 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-3

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 3 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 10 to 45 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-30

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 30 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-4

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 4 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 10 to 45 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-5

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 5 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-6

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 6 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-7

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 7.0 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XB1A4A-8

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 8.0 A
  • Button Color = White with Red Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 50 VDC
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W58-XC4C12A-1

  • Circuit Breaker
  • W58 Series
  • 1 Poles
  • Actuator Style = Push to Reset
  • Current Rating = 1 A
  • Button Color = White with Black Rate Marking, Red Trip Band
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 250 VAC
  • Trip Time at 200% = 6 to 30 Seconds
  • Interrupt Capacity = 2,000 A @ 50 VDC or 1,000 A @ 250 VAC
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 203 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 11 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel