| Part |
Differing Features |

|
- Terminal
- Terminal Type = Tab
- Tab Type = Mechanical Test
- Mating Area Interface Dimensions = 2.79 x 0.51 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Loose Piece
- With Stud Hole
- Without Insulation Support
- Stud Diameter = 3.18 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Mechanical Test
- Mating Area Interface Dimensions = 5.21 x 0.81 mm
- Brass Material
|
- None Finish
- Packaging Method = Loose Piece
- With Stud Hole
- Without Insulation Support
- Stud Diameter = 3.18 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Mechanical Test
- Mating Area Interface Dimensions = 5.21 x 0.51 mm
- Brass Material
|
- None Finish
- Packaging Method = Loose Piece
- With Stud Hole
- Without Insulation Support
- Stud Diameter = 3.18 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Printed Circuit Board
- Mating Area Interface Dimensions = 1.70 x 0.64 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Strip
- 90° Mount Angle
- Without Stud Hole
- Without Insulation Support
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Printed Circuit Board
- Mating Area Interface Dimensions = 6.35 x 0.81 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Reverse Reeling
- Straight Mount Angle
- Without Stud Hole
- Without Insulation Support
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Wire Crimp
- Uninsulated
- Mating Area Interface Dimensions = 2.79 x 0.81 mm
|
- Brass Material
- Insulation Diameter = 1.78-3.30 [.070-.130] mm [in]
- Tin Finish
- Packaging Method = Strip
- Wire/Cable Type = Regular Wire
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Anti-Rotation
- Mating Area Interface Dimensions = 6.35 x 0.80 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Loose Piece
- Straight Mount Angle
- With Stud Hole
- Without Insulation Support
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Stud Mount
- Connection Type = Single
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
|
- Brass Material
- None Finish
- Packaging Method = Loose Piece
- Straight Mount Angle
- With Stud Hole
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Stud Mount
- Connection Type = Single
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
|
- Brass Material
- Tin Finish
- Packaging Method = Loose Piece
- Straight Mount Angle
- With Stud Hole
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Stud Mount
- Connection Type = Multiple
- Mating Area Interface Dimensions = 6.35 x 0.80 mm
|
- Brass Material
- None Finish
- Packaging Method = Loose Piece
- 90° Mount Angle
- With Stud Hole
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Wire Crimp
- Uninsulated
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
|
- Brass Material
- Tin Finish
- Packaging Method = Strip
- Wire/Cable Type = Uninsulated
- Wire Range = 0.50-1.40² [20-16] mm [AWG]
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Stud Mount
- Connection Type = Multiple
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
|
- Mating Area Interface Dimensions = 6.35 x 0.81 mm
- Brass Material
- None Finish
- Packaging Method = Loose Piece
- 90° Mount Angle
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Printed Circuit Board
- Mating Area Interface Dimensions = 2.79 x 0.51 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Strip
- Straight Mount Angle
- Without Stud Hole
- Without Insulation Support
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Stud Mount
- Connection Type = Single
- Mating Area Interface Dimensions = 9.53 x 1.19 mm
|
- Brass Material
- Tin Finish
- Packaging Method = Loose Piece
- Straight Mount Angle
- With Stud Hole
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Printed Circuit Board
- Mating Area Interface Dimensions = 2.79 x 0.51 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Strip
- Straight Mount Angle
- Without Stud Hole
- Without Insulation Support
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Mechanical Test
- Mating Area Interface Dimensions = 4.75 x 0.64 mm
- Brass Material
|
- None Finish
- Packaging Method = Loose Piece
- With Stud Hole
- Without Insulation Support
- Stud Diameter = 3.18 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Mechanical Test
- Mating Area Interface Dimensions = 4.75 x 0.64 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Loose Piece
- With Stud Hole
- Without Insulation Support
- Stud Diameter = 3.18 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Wire Crimp
- Uninsulated
- Connection Type = Single
|
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
- Brass Material
- Tin Finish
- Packaging Method = Strip
- Wire/Cable Type = Magnet Wire
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Printed Circuit Board
- Mating Area Interface Dimensions = 6.35 x 0.81 mm
- Brass Material
|
- Tin Finish
- Packaging Method = Reverse Reeling
- Straight Mount Angle
- Without Stud Hole
- Without Insulation Support
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminal
- Terminal Type = Tab
- Tab Type = Wire Crimp
- Uninsulated
- Mating Area Interface Dimensions = 1.93 x 0.41 mm
|
- Brass Material
- Insulation Diameter = 1.35 [.053] Max. mm [in]
- Gold (30) Finish
- Packaging Method = Loose Piece
- Wire/Cable Type = Regular Wire
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|