| Part |
Differing Features |

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 177.80 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 215.90 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 381.00 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 2,032.00 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 12,700.00 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 2,616.20 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 3,911.60 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 14,503.40 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 419.10 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 228.60 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 254.00 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 3,750.05 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 15,240.00 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 1,651.00 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 990.60 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 1,879.60 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 304.80 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 406.40 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 40 kVDC Operating Voltage
- Lead Assembly Type = Double-End
- Assembly Length = 1,752.60 mm
- Preloaded
|
- Barrel Depth = 45.97 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Lead Assembly
- 50 kVDC Operating Voltage
- Lead Assembly Type = Single-End
- Assembly Length = 609.60 mm
- Preloaded
|
- Barrel Depth = 50.80 mm
- Without Positive Stop Ferrule
- Straight Mount Angle
- Glass-Filled Epoxy Cap Material
- Not Shielded
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|