| Part |
Differing Features |

|
- Connector Design = Symmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 5.82 - 8.64 mm
- Small Groove Tap Wire Diameter = 3.25 - 6.60 mm
- Diameter Sum = 11.89 - 12.95 mm
|
- Large Conductor Size = 1/4
- Large Conductor Size = 9/32
- Large Conductor Size = 2 AWG
- Large Conductor Size = 5/16
- Large Conductor Size = 1/0 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 2.57 - 4.90 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.30 mm
- Diameter Sum = 5.13 - 6.53 mm
|
- Large Conductor Size = 10
- Large Conductor Size = 8
- Large Conductor Size = 6 AWG
- Large Conductor Size = 3/16
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 9.32 - 11.81 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 12.37 - 14.15 mm
|
- Large Conductor Size = 2/0 AWG
- Large Conductor Size = 3/0 AWG
- Large Conductor Size = 7/16
- Large Wire Conductor Type = Cmpt Cu (Compacted Copper)
- Large Wire Conductor Type = Cu (Copper)
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 10.64 - 13.21 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 13.69 - 15.47 mm
|
- Large Conductor Size = 1/2
- Large Conductor Size = 3/0 AWG
- Large Wire Conductor Type = Cu (Copper)
- Large Wire Conductor Type = Cu Clad (.500)
- Small Conductor Size = 10 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 11.81 - 14.35 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 14.88 - 16.66 mm
|
- Large Conductor Size = 4/0 AWG
- Large Conductor Size = 5/8
- Large Wire Conductor Type = Cu (Copper)
- Large Wire Conductor Type = Cu Clad (.562)
- Small Conductor Size = 10 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 4.57 - 8.05 mm
- Small Groove Tap Wire Diameter = 3.18 - 6.15 mm
- Diameter Sum = 10.21 - 11.23 mm
|
- Large Conductor Size = 1/4
- Large Conductor Size = 4 AWG
- Large Conductor Size = 9/32
- Large Conductor Size = 2 AWG
- Large Conductor Size = 5/16
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 2.57 - 4.90 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.30 mm
- Diameter Sum = 5.13 - 6.53 mm
|
- Large Conductor Size = 10
- Large Conductor Size = 8
- Large Conductor Size = 6 AWG
- Large Conductor Size = 3/16
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 11.81 - 14.35 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 14.88 - 16.66 mm
|
- Large Conductor Size = 4/0 AWG
- Large Conductor Size = 5/8
- Large Wire Conductor Type = Cu (Copper)
- Large Wire Conductor Type = Cu Clad (.562)
- Small Conductor Size = 10 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 13.82 - 15.88 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 16.87 - 18.64 mm
|
- Large Conductor Size = 5/8
- Large Wire Conductor Type = Cu Clad (.562)
- Large Wire Conductor Type = Galv Rod (.625)
- Small Conductor Size = 10 AWG
- Small Conductor Size = 12 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 2.98 - 5.26 mm
- Small Groove Tap Wire Diameter = 2.57 - 4.45 mm
- Diameter Sum = 6.50 mm
|
- Diameter Sum = 7.82 mm
- Large Conductor Size = 8
- Large Conductor Size = 6 AWG
- Large Conductor Size = 3/16
- Large Conductor Size = 4 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 3.58 - 6.78 mm
- Small Groove Tap Wire Diameter = 2.57 - 5.21 mm
- Diameter Sum = 8.23 - 9.35 mm
|
- Large Conductor Size = 6 AWG
- Large Conductor Size = 3/16
- Large Conductor Size = 1/4
- Large Conductor Size = 4 AWG
- Large Conductor Size = 2 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 10.08 - 14.35 mm
- Small Groove Tap Wire Diameter = 3.25 - 6.10 mm
- Diameter Sum = 16.18 - 17.70 mm
|
- Large Conductor Size = 1/2
- Large Conductor Size = 3/0 AWG
- Large Conductor Size = 7/16
- Large Conductor Size = 4/0 AWG
- Large Conductor Size = 5/8
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 6.55 - 10.80 mm
- Small Groove Tap Wire Diameter = 3.25 - 6.10 mm
- Diameter Sum = 12.65 - 14.15 mm
|
- Large Conductor Size = 1/0 AWG
- Large Conductor Size = 3/8
- Large Conductor Size = 2/0 AWG
- Large Conductor Size = 3/0 AWG
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 7.11 - 9.40 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 10.16 - 11.94 mm
|
- Large Conductor Size = 3/8
- Large Wire Conductor Type = Gal (Galvanized)
- Small Conductor Size = 10 AWG
- Small Conductor Size = 12 AWG
- Small Conductor Size = 14 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 8.13 - 10.80 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 11.18 - 12.95 mm
|
- Large Conductor Size = 2/0 AWG
- Large Wire Conductor Type = Cu (Copper)
- Small Conductor Size = 12 AWG
- Small Conductor Size = 14 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 2.98 - 5.26 mm
- Small Groove Tap Wire Diameter = 2.57 - 4.45 mm
- Diameter Sum = 6.50 mm
|
- Diameter Sum = 7.82 mm
- Large Conductor Size = 8
- Large Conductor Size = 6 AWG
- Large Conductor Size = 3/16
- Large Conductor Size = 4 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Symmetrical
- Without Inhibitor
- Large Groove Through Wire Diameter = 6.35 - 8.64 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.30 mm
- Diameter Sum = 9.65 - 10.92 mm
|
- Large Conductor Size = 9/32
- Large Conductor Size = 2 AWG
- Large Conductor Size = 5/16
- Large Conductor Size = 1/0 AWG
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 6.55 - 10.80 mm
- Small Groove Tap Wire Diameter = 3.25 - 6.10 mm
- Diameter Sum = 12.65 - 14.15 mm
|
- Large Conductor Size = 1/0 AWG
- Large Conductor Size = 3/8
- Large Conductor Size = 2/0 AWG
- Large Conductor Size = 3/0 AWG
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 7.11 - 9.40 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 10.16 - 11.94 mm
|
- Large Conductor Size = 3/8
- Large Wire Conductor Type = Gal (Galvanized)
- Small Conductor Size = 10 AWG
- Small Conductor Size = 12 AWG
- Small Conductor Size = 14 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Design = Asymmetrical
- With Inhibitor
- Large Groove Through Wire Diameter = 8.13 - 10.80 mm
- Small Groove Tap Wire Diameter = 1.63 - 3.05 mm
- Diameter Sum = 11.18 - 12.95 mm
|
- Large Conductor Size = 2/0 AWG
- Large Wire Conductor Type = Cu (Copper)
- Small Conductor Size = 12 AWG
- Small Conductor Size = 14 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|