| Part |
Differing Features |

|
- Panel Mount Housing Configuration
- Color = Platinum
- Amperes = 15.0 A
|
- Wire Size = 2-3² [14-12] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Gray
- Amperes = 15.0 A
|
- Wire Size = 2-3² [14-12] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Orange
- Amperes = 15.0 A
|
- Wire Size = 2-3² [14-12] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = White
- Amperes = 15.0 A
|
- Wire Size = 2-3² [14-12] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Black
- Amperes = 20.0 A
|
- Wire Size = 12-14 Solid mm² [AWG]
- Nylon Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Black
- Amperes = 20.0 A
|
- Wire Size = 12-14 Solid mm² [AWG]
- Nylon Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Black
- Amperes = 15.0 A
|
- Wire Size = 0.8-1.4² [18-16] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Almond
- Amperes = 15.0 A
|
- Wire Size = 0.8-1.4² [18-16] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Black
- Amperes = 15.0 A
|
- Wire Size = 2-3² [14-12] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Almond
- Amperes = 15.0 A
|
- Wire Size = 2-3² [14-12] mm² [AWG]
- Thermoplastic - GF Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Printed Circuit Board Housing Configuration
- Color = Gray
- Amperes = 15.0 A
|
- Nylon Housing Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Printed Circuit Board Housing Configuration
- Color = Black
- Amperes = 15.0 A
|
- Nylon Housing Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Printed Circuit Board Housing Configuration
- Color = Black
- Amperes = 15.0 A
|
- Nylon Housing Material
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Black
|
- Nylon Housing Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Panel Mount Housing Configuration
- Color = Gray
- Amperes = 20.0 A
|
- Wire Size = 12-14 Solid mm² [AWG]
- Nylon Housing Material
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|