| Part |
Differing Features |

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Make Contact
|
- Not Sealed
- DIP-FIX Series
- 2.54 mm Centerline
- 24 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Sealed
- 7000 Series
- 2.54 mm Centerline
- 4 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Shunt
- Shunt Type = DIP
- 1 Positions
- PCB Mount Style = Surface Mount
|
- 2.54 mm Centerline
- Auto-Insertable
- AMP
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Sealed
- 7000 Series
- 2.54 mm Centerline
- 10 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 4 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 5 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 4 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Sealed
- 7100 Series
- 2.54 mm Centerline
- 4 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Not Sealed
- 7100 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Not Sealed
- 7000 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Sealed
- 7000 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Not Sealed
- 7100 Series
- 2.54 mm Centerline
- 4 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Rocker (Top Actuated)
|
- Not Sealed
- 7100 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Not Sealed
- 7000 Series
- 2.54 mm Centerline
- 8 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Not Sealed
- 7000 Series
- 2.54 mm Centerline
- 4 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch
- Switch Type = DIP
- PCB Mount Style = Through Hole
- Single Pole - Single Throw Configuration (Pole-Throw)
- Actuator Style = Piano (Side Actuated)
|
- Not Sealed
- 7000 Series
- 2.54 mm Centerline
- 6 Switches
- Not Auto-Insertable
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|