• English
Home > Products > Connectors & Connector Components > Power Products (>10 Amps/Contact) > Energy & Power Products

Energy & Power Products

AMPINNERGY Manufactured Wiring Systems

AMPINNERGY Manufactured Wiring Systems

AMPINNERGY is a modular, flexible, plug-and-play power distribution system allowing for easy system reconfiguration to balance load and circuits as well as physical layout. The system is available in 5- and 8-wire shared neutral and 8-wire dedicated neutral configurations. It can be used to deliver power in raised floor, modular office furniture panels, retail store displays, gaming fixtures and other allowed methods.

Browse the catalog:

Cable Accessories for Nuclear Environment

Cable Accessories for Nuclear Environment

TE Connectivity offers a specific series of class 1E heat-shrinkable components and kits to help seal and insulate electrical connections in nuclear power plants. Made from heavy-wall, flame-retardant, cross-linked polyolefin and pre-coated with a nuclear-grade adhesive, these products have been designed to withstand the radiation levels and temperatures that are possible inside the containment buildings of nuclear plants.

Browse the catalog:

CERTI-SEAL Coax Coupling Closure

CERTI-SEAL Coax Coupling Closure

One piece coupling closure designed for direct buried splicing of coaxial cable. The design joins two semicircular halves which are filled with gel that extrudes on closing to form an environmental seal. Coax cable RG6/RG9 and RG7/RG11 are accomodated.

Browse the catalog:

Convenience Outlets

Convenience Outlets

Convenience Outlet is available in two configurations, the 15 amperes, 125 VAC, panel mount version, and a pc board version, offered in a choice of 15 or 20 amperes, 125 VAC.

Browse the catalog:

Heavy Duty Contacts

Heavy Duty Contacts

Heavy-Duty Stamped and Formed (HDSF) Size 16 Pin and Socket Contacts system is a stamped and formed version of the screw machine MIL-C-39029 contacts. The contact system offers a thicker and higher performance alloy base metal, wire size range 0.5–2.0 mm² (20–14 AWG) and a current rating up to 13 Amps.

Browse the catalog:

Power Cord Receptacles

Power Cord Receptacles

Three-position with a polarized, thermoplastic housing and crimp, snap-in contacts suitable for rack and panel mounting. Mate with standard international plugs. Egg crate rear design eliminates the need for costly post-termination insulation sleeving.

Browse the catalog:

Resin Product

Resin Product

Casting materials for low and medium voltage cable joints. The function of a casting material is to insulate and protect electrical connections in underground cable joints and to prevent water ingress from outside the joint or from within the cable.

Browse the catalog:

Terminals & Connectors for the Underground Networks

Terminals & Connectors for the Underground Networks

Tyco Electronics Energy Products offers a range of bolted and compression connectors suitable for junction, termination and tap off applications for aluminium or copper conductors.

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel