• English
Home > Products > Connectors & Connector Components > Energy & Power Products > Product Feature Selector

CSJ Cold Applied Joints Product Feature Selector

Maximum System Voltage (kV)
  • Click here to clear this feature... 42
Core Type
  • Single Core
  • Common to all 4 remaining products
Installation Type
  • Cold Applied
  • Common to all 4 remaining products
Series
  • CSJA
  • Common to all 4 remaining products
Cable Type
  • Polymeric
  • Common to all 4 remaining products
Connection Type
  • Mechanical
  • Common to all 4 remaining products
Joint Type
  • Inline
  • Common to all 4 remaining products
Application Range (mm²)
Diameter Over Core Insulation (mm) - Switch to in
Diameter Over Outer Sheath (mm) - Switch to in
Diameter Over Conductor (mm) - Switch to in
Relevant Standard
  • CENELEC HD 629.1/IEEE 404
  • Common to all 4 remaining products
Cable Shield Style
  • Wire/Tape
  • Common to all 4 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • Not relevant for RoHS and/or ELV compliance
  • Common to all 4 remaining products
Brand
  • Raychem
  • Common to all 4 remaining products
Showing 1 - 4 of 4 Matching Products

Export To Excel

Part Differing Features
Click here for product details for CJ9887-000

  • Application Range = 630 mm²
  • Diameter Over Core Insulation = 45.8 - 49.2 mm


  • Diameter Over Outer Sheath = 56 - 61 mm
  • Diameter Over Conductor = 29.3 - 32.5 mm
Not in Scope for EU RoHS/ELV Compliance, Not reviewed for solder process capability
Click here for product details for CJ9888-000

  • Application Range = 500 mm²
  • Diameter Over Core Insulation = 42.6 - 45.6 mm


  • Diameter Over Outer Sheath = 51 - 57 mm
  • Diameter Over Conductor = 25.7 - 27.6 mm
Not in Scope for EU RoHS/ELV Compliance, Not reviewed for solder process capability
Click here for product details for CL1171-000

  • Application Range = 240 - 400 mm²
  • Diameter Over Core Insulation = 34.9 - 42.8 mm


  • Diameter Over Outer Sheath = 42 - 54 mm
  • Diameter Over Conductor = 17.8 - 24.6 mm
Not in Scope for EU RoHS/ELV Compliance, Not reviewed for solder process capability
Click here for product details for CL1172-000

  • Application Range = 95 - 240 mm²
  • Diameter Over Core Insulation = 27.8 - 37.6 mm


  • Diameter Over Outer Sheath = 35 - 48 mm
  • Diameter Over Conductor = 11 - 19.2 mm
Not in Scope for EU RoHS/ELV Compliance, Not reviewed for solder process capability
Showing 1 - 4 of 4 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel