- Terminator
- Terminator Type = SolderShield Device
- Medium Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- 4 22 AWG Shielded Pairs, Max.
|
- 3 20 AWG Shielded Pairs, Max.
- Cable Bundle Diameter (Min.) = 4.30 mm
- Cable Bundle Diameter (Max.) = 8.90 mm
- Cable Shield Diameter (Min.) = 3.50 mm
- Cable Shield Diameter (Max.) = 6.20 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |