• English
Home > Products > Tubing & Harnessing Products > Product Feature Selector

Braid, Fixed, Spin and Tinel Lock Adapters Product Feature Selector

Applies To
  • Cable
  • Common to all 3 remaining products
Style Style Explanation
  • Click here to clear this feature... Tinel Lock Braided
Connector Code Connector Code Explanation
Angle Angle Explanation
Connector Shell Size
Entry Size Entry Size Explanation
Boot Diameter (mm) - Switch to in Boot Diameter (mm) Explanation
Braid Braid Explanation
  • Preattached Single 36 AWG Braid
  • Common to all 3 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • Not ELV/RoHS compliant
  • Common to all 3 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 3 remaining products
Brand
  • Raychem
  • Common to all 3 remaining products
Showing 1 - 3 of 3 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 4012-10-340812

  • Connector Code = 40
  • Straight
  • Connector Shell Size = 13
  • Connector Shell Size = C
  • Entry Size = 12
  • Boot Diameter = 26.67 mm
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 3236-11-561622

  • Connector Code = 32
  • 45°
  • Connector Shell Size = 36
  • Entry Size = 22
  • Boot Diameter = 42.55 mm
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 5418-10-441016

  • Connector Code = 54
  • Straight
  • Connector Shell Size = 18
  • Connector Shell Size = 27
  • Entry Size = 16
  • Boot Diameter = 33.02 mm
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 3 of 3 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.