2mm Mini
2-position, low profile, 2 mm. centerline shunts to mate with .020" square posts.
Economy
Low cost, 2-position, low profile, .100" centerline shunts to mate with .025" square posts.
Multiposition
A number of .100" or .200" centerline, two-position shunts ganged together in one housing to mate with .025" square posts.
Standard Housing
Standard duty, 2-position, low profile shunts to mate with .025" square posts. Available in .100" and .200" centerline configurations.
Tandem Spring
2-position, .100" centerline shunts with phosphor bronze dual-beam contacts that mate with .025" square posts.