water level sensors and submersible pressure transducers from TE Connectivity (TE)

Water Level Sensors & Transducers

TE Connectivity (TE) is a leader in monitoring water usage and water quality. From analog to digital, standard to custom design, our water level sensors easily adapt to any data system.

Product Features:

Capabilities for TE's Water Level Transducer Portfolio
  • Pressures from 1 to 3,015 PSI
  • Analog and digital output signals
  • Standard configurations or custom designs
  • Approvals for various hazardous locations
  • Compatibility with a wide range of liquids and gases
  • Measurements in gage, sealed, absolute, temperature, and conductivity pressure types
  • Optional lightning protection
  • Small diameter options

85°C

Max. operating temperature available

3015

Max. PSI pressure rating available

0.75"

Available outside diameter

  1. Configuring KPSI Liquid Level Transducer Part Numbers (English)

Learn how to configure a part number for KPSI analog and digital liquid level transducers including: 300, 500, 600, and 700 Series.