Optimal reliability and flexibility
TE’s Raychem heat shrink joint is based on a triple-extruded heat shrinkable elastomeric joint sleeve component. This product is supplied as a pre-engineered set of heat shrinkable tubing, which means the cable splicer does not have to check the thickness or length of the system. Our design enables fast, accurate installation. This capability is crucial for environments with few engineering resources for product selection, and outsourced services.
MXSU
Jointing System
- All inclusive kit
- Range taking
- Requires no crimping tools
- Slim and space saving design
- Meets HD 629
APKJ
Thick Wall Joints
- Screened plastic and rubber installed cables from 7.2 kV up to 40.5 kV
- Unlimited shelf life
- Polymeric/elastomeric triple extruded joint body
- High recover force
- Fewer components
- Tested in accordance to GB/T 12706.4
EHVS-H
Joint up to 72.5 kV
- High level of mechanical protection against environmental influences
- Moisture sealing
- Suitable for paper and polymeric cable constructions
- Mechanical shear bolt connector
- Handles different insulation layers like XLPE, EPR or paper MIND
- Tested according to IEEE 404 and IEC 60840