LC Connectors and Adapters

The Lucent connector, commonly known as the LC connector, is a small form factor type of fiber optic connector used in high-density aerospace applications. Our LC connectors are engineered for reliability and quick connections. Our portfolio includes a connector kit with a 1.25mm single-fiber ferrule.

Reduce costs with small diameter cable. TE’s standard LC connector kits are singlemode Telcordia GR-326 and multimode TIA/EIA 568B.3 tested. Packages of 25 components allow for easy access. The standard kit is compatible with anaerobic adhesives, features a one-piece connector body for jumper and buffer, and a duplex clip for field installation.

Features: LC Connectors

Limited Space Design

  • Singlemode and multimode
  • Short boot kits have a ferrule tip from end to boot
  • Tight jacketed kits feature a non-pull-proof connector
  • Ultra short kits are ideal for cabinets with limited space

Features: LC Pigtails

  • Fiber type = OS1 OS2 OM1 OM2 OM3 OM4
  • Cable type = 1.2mm