BROAD PORTFOLIO OF OPTIONS

From high-volume consumer appliances to specialized, low-volume industrial solutions. Our assortment of rectangular connector housings offers many different ratings and sizes to meet your requirements. Options include with or without locking features, a large selection of colors and materials ranging from various molded plastics to die-cast alloys. Power triple lock (PTL) connectors, many types of MATE-N-LOK connectors, dynamic series connectors, METRIMATE connectors, HTS connectors, and VAL-U-LOK connectors are some of the types available.

Product Features

Specifications for Rectangular Connector Housings

  •