Products (1,015) Overview
Universal MATE-N-LOK connector

Robust and reliable connectors

Broad range of universal MATE-N-LOK connector options provide the design flexibility and performance you need.

Universal MATE-N-LOK connectors utilize a combination of pins and sockets intermixed in the plug and cap housings to achieve excellent electrical performance in a .250 [6.35] pitch design. Rated to 600VAC/VDC and 19A, these offer wire-to-wire, wire-to-panel, and wire-to-board configurations. Housings feature positive polarization, positive locking, and rear cavity identification for easy, error resistant assembly. Contacts are enclosed in the housings and are removable for system flexibility. Universal MATE-N-LOK connectors offer numerous options including circular, flanged, bulkhead, sealed, and colored housings in various materials (including Glow Wire compliant) to offer solutions for many diverse applications. Another product line within this family is the commercial MATE-N-LOK connector system. These products are .200 [5.08] pitch and rated 250VAC/ VDC and 19A.

.250

Centerline

30-10

AWG wire range

600

VAC or VDC, 19A maximum

Universal MATE-N-LOK connector

Robust and reliable connectors

Broad range of universal MATE-N-LOK connector options provide the design flexibility and performance you need.

Universal MATE-N-LOK connectors utilize a combination of pins and sockets intermixed in the plug and cap housings to achieve excellent electrical performance in a .250 [6.35] pitch design. Rated to 600VAC/VDC and 19A, these offer wire-to-wire, wire-to-panel, and wire-to-board configurations. Housings feature positive polarization, positive locking, and rear cavity identification for easy, error resistant assembly. Contacts are enclosed in the housings and are removable for system flexibility. Universal MATE-N-LOK connectors offer numerous options including circular, flanged, bulkhead, sealed, and colored housings in various materials (including Glow Wire compliant) to offer solutions for many diverse applications. Another product line within this family is the commercial MATE-N-LOK connector system. These products are .200 [5.08] pitch and rated 250VAC/ VDC and 19A.

.250

Centerline

30-10

AWG wire range

600

VAC or VDC, 19A maximum