Mini Power Connector with optimal power

Pack more power into smaller spaces. Our ELCON Mini Power connectors feature a small, 8-mm height form-factor and support higher currents than similar sized solutions (up to 40 Amps per contact, 400 Volts AC or DC). These mini connectors provide confidence in system performance with their low resistance and highly reliable interface. Features include positive metal latch retention, optional coding contacts for sense/detect functionality, enhanced grounding, and use of industry-proven crimp contacts.

NEW

2x3 ELCON Mini Cable Assemblies

TE’s new 2x3 ELCON Mini cable assemblies add to the wide range of existing current contact offerings, helping increase board level power and distribution within a custom application.These cable assemblies can support higher current than similar sized solutions at up to 35A per contact and are high voltage capable (400V AC/DC). They are offered in standard or high-flex designs for easier routability, metal latch or plastic pull-tab types, and are highly customizable to better fit tight design requirements.

 

2x3 ELCON Mini Cable Assemblies

$AVE

Cost-effective solution for cable-to-board power.

40

Supports high current up to 40A per contact.

SURE

Confidence in connectivity with positive metal latch retention.

  1. ELCON Mini Connectors and Cable Assemblies (English)

TE’s ELCON Mini power interconnects enable greater design flexibility with connectors available in vertical and right angle mount, press-fit as well as through-hole options. And for easier routing, ELCON Mini cable assemblies are available in standard metal latch or plastic pull-tab designs. Together with their low resistance, highly reliable interface, TE’s ELCON Mini power interconnects help promote a high level of confidence in system performance.

Open Compute Project:

OCP Switching Power Solution

ELCON Mini connector is an internal wire-to-board power solution of choice in OCP's “Wedge” (top-of-rack) switches. 

ELCON Mini 3-position power connector
Three-position configuration offers sequenced pin lengths for protective grounding, and touch-proof contacts for added safety.

Small Size, Big Power:

“Mini Packs a Punch”

  • Supports high current up to 40A per contact with a value engineered stamped contact design
  • Supports 400V AC or DC
  • Feature small, 8mm height form-factor
  • 2-position configuration is roughly the same size as the popular and low-profile HDMI multimedia connectors
Stacked 2x3 ELCON Mini connector solution
Available stacked receptacle provides space-saving 2x3 configuration.

Confidence Designed-In:

  • Low resistance, highly reliable interface
  • Positive metal latch retention
  • Pull tab for power I/O applications*
  • Coding contacts for sense/detect functionality*
  • Touch-proof contacts and third pin for protective grounding*

Broad Range of Options:

  • Broader, more versatile portfolio than the competition
  • Press-fit attach or solder tail parts*
  • Cable assemblies offered in standard or high-flex designs for easier routability, and are highly customizable

 

*Optional features. May not be available in all configurations.

ELCON Mini Cable Assemblies
A range of standard and custom cable assembly options are available.