ELCON Mini Power Family

Mini Connector with Optimal Power

Pack more power into smaller spaces with our ELCON Mini power interconnects that feature a small, 8mm height form-factor and support higher current than similar sized solutions (up to 40 Amps per contact, 400 Volts AC or DC). These interconnects provide confidence in system performance with their low resistance, highly reliable interface. Features include positive metal latch retention, optional coding contacts for sense/detect functionality, enhanced grounding, and use of industry-proven crimp contacts.

$AVE

Cost-effective solution for cable-to-board power.

40

Supports high current up to 40A per contact.

SURE

Confidence in connectivity with positive metal latch retention.

  1. ELCON Mini Connectors and Cable Assemblies (English)

TE’s ELCON Mini power interconnects enable greater design flexibility with connectors available in vertical and right angle mount, press-fit as well as through-hole options. And for easier routing, ELCON Mini cable assemblies are available in standard metal latch or plastic pull-tab designs. Together with their low resistance, highly reliable interface, TE’s ELCON Mini power interconnects help promote a high level of confidence in system performance.

Open Compute Project

OCP Switching Power Solution

ELCON Mini connector is an internal wire-to-board power solution of choice in OCP's “Wedge” (top-of-rack) switches. 

Small Size, Big Power

“Packs a Punch”
  • Supports high current up to 40A per contact with a value engineered stamped contact design
  • Supports 400V AC or DC
  • Feature small, 8mm height form-factor
  • 2-position configuration is roughly the same size as the popular and low-profile HDMI multimedia connectors
ELCON Mini 3-position power connector
Three-position configuration offers sequenced pin lengths for protective grounding, and touch-proof contacts for added safety.

Confidence Designed-In

  • Low resistance, highly reliable interface
  • Positive metal latch retention
  • Pull tab for power I/O applications*
  • Coding contacts for sense/detect functionality*
  • Touch-proof contacts and third pin for protective grounding*
Stacked 2x3 ELCON Mini connector solution
Available stacked receptacle provides space-saving 2x3 configuration.

Broad Options

  • Broader, more versatile portfolio than the competition
  • Press-fit attach or solder tail parts*
  • Cable assemblies offered in standard or high-flex designs for easier routability, and are highly customizable

 

*Optional features. May not be available in all configurations.

ELCON Mini Cable Assemblies
A range of standard and custom cable assembly options are available.