AMPSEAL Connectors

Our AMPSEAL connectors are designed for cable-to-board harsh environment applications. Environmentally sealed for rugged reliability, these connectors are available in cable plugs and PCB headers engineered to withstand extreme temperature and moisture, including high-temperature underhood applications. The pre-assembled receptacle housing connector features built-in contact sealing to eliminate individual wire-sealing grommets, while an integral interfacial seal protects mated connectors.

Product Features

  • Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)
  • 16-24 AWG (1.25-0.20 mm2)
  • 8, 14, 23, and 35 cavity arrangements
  • PCB connector
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Integrated wedgelock confirms contact alignment and retention
  • Optional CPA and header seals for added reliability
  • Tool-less backshell accessories are easy to install for added protection and reduced wire strain

AMPSEAL Specifications

  • Wire Seal: Silicone rubber
  • Mating Seal: Silicone rubber
  • Cover: Glass-filled PBT
  • Locking Wedge: PBT

1.3

Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)

16-24

AWG (1.25-0.20 mm²)

AMPSEAL Connector Overview & Assembly Instructions (English)
AMPSEAL Connector Overview & Assembly Instructions (English)
AMPSEAL (1.3 mm) Contact Crimping Instructions (English)
AMPSEAL (1.3 mm) Contact Crimping Instructions (English)
AMPSEAL FAQ
Frequently asked questions about our AMPSEAL series
AMPSEAL dimensions
Cavity AMPSEAL Plug AMPSEAL Header
Overall Length 
A
Overall Height
B
Overall Width
C
Overall Length Straight
D
Overall Height
E
Overall Width
F
Overall Lenght 90°
G
8 1.32 (33.6) 1.36 (34.6) 1.08 (27.4) 1.35 (34.3) 1.26 (32.1) 1.61 (40.8) 1.49 (37.9)
14 1.32 (33.6)
1.36 (34.6)
1.39 (35.4) 1.35 (34.3) 1.26 (32.1) 1.92 (48.8) 1.49 (37.9)
23 1.32 (33.6) 1.36 (34.6) 1.87 (47.4) 1.35 (34.3) 1.26 (32.1) 2.39 (60.8) 1.49 (37.9)
35 1.32 (33.6) 1.36 (34.6) 2.50 (63.4) 1.35 (34.3) 1.26 (32.1) 3.03 (76.9) 1.49 (37.9)

AMPSEAL Series Installation Tooling