AMPSEAL Vertical headers are designed for printed circuit board (PCB) applications and are available in 8, 14, 23, and 35 cavity arrangements. These headers are integrated with 1.3 mm contacts, carrying up to 8 amps (tin) or 17 amps (gold).
AMPSEAL PCB headers are available in vertical and right-angle versions and with or without a flange seal.
Connector Headers
AMPSEAL
The AMPSEAL connector system offers headers able to withstand extreme temperature and moisture, including high-temperature up to 125°C with gold plated contacts.
This system is designed for electrical applications on the engine or transmission, under the hood, for power control units, bulkheads, on the chassis, or in the cab of heavy-duty vehicles.
AMPSEAL PCB Headers Key Features
Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)
16-24 AWG (1.25-0.50 mm²)
8, 14, 23, and 35 cavity arrangements
PCB mount
Rectangular, thermoplastic housing
Integrated latch for mating
Integrated wedgelock confirms contact alignment and retention
Available accessories: wire relief, header seals
Versatile Headers
Our PCB headers can be used in high-temperature environments including underhood of trucks, buses, off-highway, construction, agriculture, mining, emergency vehicles, forestry, recreational, marine, motorcycle, power generation, or forklifts.
Learn about our rugged AMPSEAL connectors for cable-to-board harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.
A: AMPSEAL connectors provide rugged reliability and environmental sealing. They are available in cable plugs and PCB mount headers that are designed to stand up to high-temperature underhood applications.
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Header Type Fully Shrouded
PCB Connector Assembly Type PCB Mount Header
Connector Shape Rectangular
Connector System Wire-to-Board
Sealable Yes
Connector & Contact Terminates To Printed Circuit Board
Configuration Features
Number of Positions 8, 14, 23, 35
PCB Mount Orientation Vertical
Number of Rows 3
Body Features
Primary Product Color Black, Blue, Gray, Natural, Orange
Connector & Keying Code 1, 2, 4, 5, 6
Contact Features
Contact Type Pin
Contact Size 1.3mm
Contact Mating Area Plating Material Gold, Tin
Contact Current Rating (Max) (A)8, 17
Termination Features
Termination Method to Printed Circuit Board Through Hole - Solder
Mechanical Attachment
PCB Mount Retention Without
PCB Mount Alignment With
Mating Alignment With
Connector Mounting Type Board Mount
Housing Features
Centerline (Pitch) 4 mm [ .157 in ]
Usage Conditions
Operating Temperature Range (°C)-40 – 105, -40 – 125
Operating Temperature Range (°F)-40 – 221, -40 – 257
Operation/Application
Circuit Application Power & Signal
Industry Standards
UL Flammability Rating UL 94V-0
Packaging Features
Packaging Method Tray
Reference Number
TE Internal NumberCAT-AM78-H342
Related Materials
Catalog
AMPSEAL Connector Series (English)AMPSEAL connectors are designed for cable-to-board harsh environment applications. Environmentally sealed for rugged reliability, these connectors are available in cable plugs and PCB mount headers engineered to withstand extreme temperature and moisture, including high-temperature underhood applications.