AMP+ IPT Shielded Ring Tongue

TE's AMP+ IPT shielded ring tongue provides 360-degree EMC shielding and wire-to-device capabilities.

300A

Designed for powertrain applications in high vibration environments, up to 300A (depending on wire cross section) at 105°C

IP69K

IP6K9K rating

4

Class 4 Vibration level rating

Wire-to-device flexibility. Our AMP+ IPT Shielded Ring Tongue enable easy and flexible adaption of the Internal Power Terminal to various applications. The IPT is available in 1-, 2-, or 3-pole housings. The power accessory provides 360-degree EMC shielding and wire-to-device capabilities. The screwed ring tongue can be applied on different length cables, according to the needs of the customer.
The IPT robust housing design and screwed aggregate connection achieve a high level of vibration performance. The ring tongue wire range is 25-50 mm2 and has a rated voltage of 800VDC. The IPT is suited for use in e-motors, inverters or batteries for hybrid or electric vehicles. The ring tongues have a wire cross-section of 16.0mm2-50.mm2 LV216-2.
 

Applications

  • Inverters
  • E-motors
  • High Voltage Batteries
orange bar

Start Designing

Designing to integrate the IPT Shielded Ring Tongue just got easier! Use the following link to access the product configurator to start designing today.

The TE Product Configurator
  1. Configure Your Connectors Online (English)

Watch how TE's new interactive product configurator enables you to adapt and design products to your specifications as well as order samples directly.

orange bar
High Voltage Application Tooling for High Crimp Quality
orange bar