EV Charging

EV Charging

Next generation DiBO+ type 1 EV charging cable assemblies for high mating cycle performance, featuring a new sleek design.

TE Connectivity’s (TE) EV charging cable assemblies for Type 1 have a new and improved housing design with an ergonomically designed handle.  The EV charging cable assemblies are capable of high mating cycle requirements, with testing completed to 10,000 mating cycles.  The product meets the SAE J1772 specifications and is UL recognized per UL 2251. Additionally, the cables meet UL62 cold impact requirements and are RoHS compliant. Contact assemblies are sealed with a liquid silicon rubber to prevent against corrosion and moisture inside connector body. Designed with the end user in mind, materials provide a crush-resistant connector body, meet outdoor classification F1 (UL) and are resistant to common automotive fluids. With over 50 years of experience, you can depend on TE to be safe and reliable in your application. Our core competencies in connectivity and cable assembly manufacturing provides customers with market-leading EV charging solutions.

Features

  • High Flexibility, UL62 Cold Impact Approved cable
  • Meets high mating cycle requirements, with testing completed to 10,000 mating cycles.  
  • Contact assemblies are sealed with a liquid silicon rubber to prevent against corrosion and moisture inside the connector body. 
  • The materials used provide a crush-resistant connector body, meet outdoor classification F1 (UL) and are resistant to common automotive fluids.
  • Each contact has a separate housing seal providing higher safety level than heat shrink
  • Custom configurations for customer specific installations available (min. volume required) 

Benefits

  • Superior performance: High Flex Cable provides superior flex life, maximum reliability and functionality for every movement
  • Simple to use: Ergonomically smaller handle to make it easier to fit security enclosures
  • Safer: prevents moisture inside the connector body and corrosion of the crimping zone
  • Support: TE offers engineering support for specific customer applications

RoHS

Compliant

UL

Recognized

SAE

1772 Compliant

The new design incorporates a high flex cable for superior flex life, maximum reliability and functionality for every movement, whilst the ergonomically smaller handle makes it easier to fit security enclosures.
Zachary Galbraith,
Product Manager
2267220-4 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color Gray
  • Housing Material Valox V3900WX
  • Housing Color Gray
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 7.62
2267185-1 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color White
  • Housing Material Valox V3900WX
  • Housing Color White
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 3
2267185-2 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color White
  • Housing Material Valox V3900WX
  • Housing Color White
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 4.57
2267185-3 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color White
  • Housing Material Valox V3900WX
  • Housing Color White
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 6.1
2267185-4 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color White
  • Housing Material Valox V3900WX
  • Housing Color White
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 7.62
2267220-1 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color Gray
  • Housing Material Valox V3900WX
  • Housing Color Gray
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 3
2267220-2 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color Gray
  • Housing Material Valox V3900WX
  • Housing Color Gray
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 4.57
2267220-3 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color Gray
  • Housing Material Valox V3900WX
  • Housing Color Gray
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 6.1
2267221-1 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color Black
  • Housing Material Valox V3900WX
  • Housing Color Black
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 3
2267221-2 Power Cable Assemblies  1
  • Connector Type (End A) EV Type 1
  • Neutral Wire Size 10
  • Configuration Single-Ended
  • Number of Positions 5
  • Keyed Yes
  • Color Black
  • Housing Material Valox V3900WX
  • Housing Color Black
  • Overall Outside Cable Diameter 16.64
  • Wire Size 10
  • Wire Size 5.26
  • Agency/Standard UL
  • Cable Assembly Length 4.57