Products (861) Overview
AGASTAT

Timing, control, and protective relays

TE Connectivity's (TE) AGASTAT products consist of an extensive line of industrial, heavy-duty electro-mechanical and electronic timing, control, and protective relays. The Agastat product line ranges from pulse-counting timers to proprietary multi-mode, microprocessor-based timers, representing more than 50 years of research and development in this specialized field.

Product Features

AGASTAT Relays
  • Unmatched accuracy and reliability in a pneumatic time, unprecedented economy and reliability under severe operating conditions. 
  • Voltages range from 6 to 550 VAC/VDC and timing ranges from 0.1 seconds to 60 minutes.
  • Relays are available in off and on delay models as commercial and nuclear qualified.
  • Broad line of general purpose, time delay, and magnetic latching control relays.  
  • MDR rotary relays provide good durability and excellent resistance to shock and vibration in specialized applications. Relays are rated up to 10 amps switching, 4 to 24 poles, latching option, and are available in 2 sizes (2-1/2 and 4 inch diameters). MDR relays are also offered as commercial grade.
Related Materials
AGASTAT

Timing, control, and protective relays

TE Connectivity's (TE) AGASTAT products consist of an extensive line of industrial, heavy-duty electro-mechanical and electronic timing, control, and protective relays. The Agastat product line ranges from pulse-counting timers to proprietary multi-mode, microprocessor-based timers, representing more than 50 years of research and development in this specialized field.

Product Features

AGASTAT Relays
  • Unmatched accuracy and reliability in a pneumatic time, unprecedented economy and reliability under severe operating conditions. 
  • Voltages range from 6 to 550 VAC/VDC and timing ranges from 0.1 seconds to 60 minutes.
  • Relays are available in off and on delay models as commercial and nuclear qualified.
  • Broad line of general purpose, time delay, and magnetic latching control relays.  
  • MDR rotary relays provide good durability and excellent resistance to shock and vibration in specialized applications. Relays are rated up to 10 amps switching, 4 to 24 poles, latching option, and are available in 2 sizes (2-1/2 and 4 inch diameters). MDR relays are also offered as commercial grade.