Documentation

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Label Color  White

Usage Conditions

  • Operating Temperature Range -40 – 80 °C [ -40 – 176 °F ]

Printer/Label Features

  • Label Style  Die-Cut

  • Label Length 76.2 m [ 3 ft ]

  • Label Height 50.8 mm [ 2 in ]

  • Label Thickness (Micron) 75

  • Recommended Printer Ribbon  See Printer Ribbon Matrix

  • Number of Labels Across  1

Industry Standards

  • UL Listed  No

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  2500

Other

  • Adhesive Type  High Tack Permanent Acrylic Adhesive

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.