This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

WV is a thermal transfer printable, flexible white vinyl film with a permanent acrylic adhesive. It offers excellent conformability to round, irregular or flexible surfaces, and is ideal for wire and cable identification, including flat ribbon cables that are subject to repeated bending. WV is resistant to oil, mild solvents and water.

Features and benefits

  • Thermal transfer printable
  • Ideal for general labelling applications
  • Resistant to oil, mild solvents and water
  • The adhesive bonds to most substrates including painted metals and low surface energy plastics such as polyethylene
  • WV offers excellent comfortably to round, irregular or flexible surfaces that are subject to repeated bending
Operating temperature range

-40oC to 80oC (-40°F to 176°F)

Label thickness

75μm (0.0030”)

Adhesive

High Tack Permanent Acrylic Adhesive

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-090

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  White

  • Primary Product Material  Vinyl Film

Dimensions

  • Product Width (mm) 8.9, 16.5, 17.8, 22.9, 25.4, 31.8, 38.1, 44.5, 50.8, 61, 69.9, 76.2, 101.6

  • Product Width (in) .35, .65, .7, .9, 1, 1.25, 1.5, 1.75, 2, 2.4, 2.75, 3, 4

  • Product Height (mm) 4.7, 5.1, 6.4, 9.5, 9.7, 10.2, 12.7, 19.1, 25.4, 38.1, 41.9, 44.5, 50.8, 63.5

  • Product Height (in) .185, .2, .25, .374, .38, .4, .5, .75, 1, 1.5, 1.65, 1.75, 2, 2.5

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Printer/Label Features

  • Label Style  Die-Cut

  • Length of Label Roll (m) 15.8, 27.6, 31.66, 37.75, 39.75, 42.33, 51.87, 55.5, 56.33, 63.5, 79.5, 95, 95.2, 95.33, 103.25, 113.75, 116.5, 133.35, 135, 143, 166.75

  • Length of Label Roll (ft) 51.83, 90.55, 103.87, 123.85, 130.41, 138.87, 170.17, 182.08, 184.8, 208.33, 260.82, 311.67, 312.33, 312.76, 338.74, 373.19, 382.21, 437.5, 442.91, 469.16, 547.08

  • Label Thickness (Micron) 75

  • Number of Labels Across  1, 2, 3, 4, 5

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  2000, 2500, 5000, 10000, 25000

Other

  • Label Adhesive Type  High Tack Permanent Acrylic Adhesive

Reference Number

  • TE Internal Number CAT-T3437-W969

Related Materials

Datasheets & Catalog Pages