CAD Files

Product Specifications

Product Specification

Application Specification

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Shielded  No

  • Wire/Cable Type  7 Strand, Solid

  • Product Type  Connector

  • Product Category  Connectors

  • Profile  Standard

  • Connector Classification  IDC

  • Slot Type Letter Code  C

Configuration Features

  • Number of Positions  50

Contact Features

  • Contact Mating Area Plating Material  Gold Flash over Palladium Nickel, Gold

  • Contact Mating Area Plating Thickness .76 µm [ 30 µin ]

  • Contact Base Material  Copper Alloy

Mechanical Attachment

  • Flange Thickness  Thin

  • Mating Connector Lock  With

  • Panel Mount Retention  Without

  • Mating Connector Lock Type  Bail Lock

Housing Features

  • Centerline 2.16 mm [ .085 in ]

  • Housing Color  Black

  • Housing Color Dot Designation  Green

  • Housing Material  Polyphenylene Oxide


  • Solid Wire Range (mm²) .65

  • Stranded Wire Range (mm²) .4

  • Wire Range (AWG) 22

  • Insulation Diameter (Max) 1.14 mm [ .045 in ]

Packaging Features

  • Packaging Quantity  100

  • Packaging Method  Package, Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.