Product | TE Part # | Documents | Solid Wire Size | Solid Wire Size | Stranded Wire Size | Stranded Wire Size | Number of Positions | Compatible With Wire & Cable Type | Wire Size | Contact Current Rating (Max) | Operating Temperature Range |
---|
| 552285-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 64 | Discrete Wire, Round Jacketed Cable | 24 AWG | 3.5 A | -40 – 75 °C |
| 552274-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 36 | Discrete Wire, Round Jacketed Cable | 24 AWG | 3.5 A | -40 – 75 °C |
| 229974-1 | Product Drawing 3D PDF | - | - | - | - | 14, 24, 36, 50, 64 | Discrete Wire, Round Jacketed Cable | - | 1 A, 3.5 A | -55 – 105 °C, -40 – 75 °C |
| 554103-1 | Product Drawing 3D PDF | .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 24 | Ribbon Cable | 28 AWG | 1 A | -40 – 75 °C |
| 552173-1 | Product Drawing 3D PDF | .65 mm² | 22 AWG | .33 mm² | 22 AWG | 50 | Discrete Wire, Round Jacketed Cable | - | 3.5 A | -40 – 75 °C |
| 552282-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 14 | Discrete Wire, Round Jacketed Cable | 26 – 24 AWG | 3.5 A | -40 – 75 °C |
| 552303-1 | Product Drawing 3D PDF | .65 mm² | - | .33 mm² | 22 AWG | 64 | Discrete Wire, Round Jacketed Cable | - | 3.5 A | -40 – 75 °C |
| 553602-1 | Product Drawing 3D PDF | .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 50 | Ribbon Cable | 30 – 26 AWG | 1 A | -40 – 75 °C |
| 552270-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 14 | Discrete Wire, Round Jacketed Cable | 26 – 24 AWG | 3.5 A | -40 – 75 °C |
| 552319-1 | Product Drawing 3D PDF | .65 mm² | - | .33 mm² | 22 AWG | 50 | Discrete Wire, Round Jacketed Cable | - | 3.5 A | -40 – 75 °C |
| 552471-1 | Product Drawing 3D PDF | - | - | .09 mm², .1 mm², .14 mm² | 26 AWG, 27 AWG, 28 AWG | 50 | Discrete Wire | 26 AWG, 27 AWG | 3.5 A | -40 – 75 °C |
| 553598-1 | Product Drawing 3D PDF | .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 24 | Ribbon Cable | 28 AWG | 1 A | -40 – 75 °C |
| 553600-1 | Product Drawing
| .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 36 | Ribbon Cable | 28 AWG | 1 A | -40 – 75 °C |
| 554084-1 | Product Drawing 3D PDF | .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 36 | Ribbon Cable | 30 – 26 AWG | 1 A | -40 – 75 °C |
| 554085-1 | Product Drawing 3D PDF | .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 50 | Ribbon Cable | 28 AWG | 1 A | -40 – 75 °C |
| 553596-1 | Product Drawing 3D PDF | .05 – .13 mm² | 30 – 26 AWG | .08 mm² | 28 AWG | 14 | Discrete Wire, Ribbon Cable | 30 – 26 AWG | 1 A | -40 – 75 °C |
| 552390-1 | Product Drawing 3D PDF | - | - | .09 mm², .1 mm², .14 mm² | 26 AWG, 27 AWG, 28 AWG | 50 | Discrete Wire | 26 AWG, 28 AWG | 3.5 A | -40 – 75 °C |
| 552272-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 24 | Discrete Wire, Round Jacketed Cable | 24 AWG | 3.5 A | -40 – 75 °C |
| 554338-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 50 | Discrete Wire, Round Jacketed Cable | 24 AWG | 3.5 A | -40 – 75 °C |
| 552686-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 50 | Discrete Wire, Round Jacketed Cable | 24 AWG | 3.5 A | -40 – 75 °C |
| 552032-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 50 | Discrete Wire, Round Jacketed Cable | 26 – 24 AWG | 3.5 A | -40 – 75 °C |
| 552276-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 64 | Discrete Wire, Round Jacketed Cable | 26 – 24 AWG | 3.5 A | -40 – 75 °C |
| 229974-4 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 50 | Discrete Wire, Round Jacketed Cable | 26 – 24 AWG | 3.5 A | -40 – 75 °C |
| 1116549-1 | Product Drawing 3D PDF | .13 – .32 mm² | 26 – 24 AWG | .33 mm² | 24 AWG | 50 | Discrete Wire, Round Jacketed Cable | 26 – 24 AWG | 3.5 A | -55 – 105 °C |
| 552320-1 | Product Drawing 3D PDF | .65 mm² | - | .33 mm² | 22 AWG | 64 | Discrete Wire, Round Jacketed Cable | - | 3.5 A | -40 – 75 °C |