Efficient Hermetic Compressor Connections

Cluster blocks provide manufacturers of air conditioning and refrigeration products with a low-cost, fully insulated, electrical quick-connect to mate with hermetic compressor header pins. They feature high impact resistance to shock and abuse, and long-life performance in the presence of oils and refrigerants. Since the connectors accept pins from only one side, the danger of reversing polarity at the time of installation is minimized. Housings are available for both the interior and exterior of the compressor and accept either lead wire terminals or AMPLIVAR direct connect magnet wire terminals. TE’s cluster blocks are engineered with a low contact insertion force for easy assembly and are available on reels for high-speed application.

Cluster blocks

Product Features

Wire Size (CMA / AWG)
220 - 16,480 / 27-8
Center Pin Position Forward, Back
Max Number of Wires Magnet Wire: 3
Lead Wire: 2
Pin Size (in.)
0.090, 0.125
Wire Type
Magnet Wire (Cu / Al) & Stranded Lead Wire
Number of Positions
2-4
Terminal Material Base: Phos Bronze, Tin Brass
Plating: Tin
Max Typical Operating Temperature (°C) 125
Housing Material
PBT Polyester, Nylon
Agency Approval(s)
UL
Solderless Magnet Wire Samples for Motors
Magnet Wire Sample Guide - Try before you buy!
  1. Optimize Motor Designs with Advanced Termination Solutions

Discover how manufacturers are optimizing motor designs and cutting costs with TE Connectivity’s robust portfolio of MAG-MATE and SIAMEZE terminals for Aluminum Magnet Wire. Enhance your processes with innovative termination solutions tailored to today's needs. Explore efficient magnet wire connections for motors, compressors, transformers, and other windings.

Electric Motor
Solderless Electric Motor Solutions: A case study series showing the versatility of TE's magnet wire portfolio