Pre-insulated terminals and splices for efficient termination

PLASTI-GRIP terminals are pre-insulated RBY terminals and splices specifically designed to answer the need for inexpensive insulated electrical terminations. TE Connectivity's PLASTI-GRIP terminals and splices consist of a high conductivity copper body and color coded PVC insulation that can be used in almost all commercial applications. The wire and terminal barrel provide a connection of maximum conductivity, tensile strength, and high resistance to corrosion.

Product Features

PLASTI-GRIP Terminals and Splices

  • PVC insulation, tin plating
  • Wire range: 26 AWG – 2/0AWG (0.12 – 76 mm2)
  • Operating Voltage: 600V
  • Temperature Rating: 105°C max.
  • UL listed, CSA certified
  • Accepted in all markets
  • Easy installation with TE tooling; crimp-performance guaranteed
  • Insulation provides good dielectric strength and supports the wire insulation so that no bare wire is exposed
  • Funneled wire entry on terminal prevents turned back wire strands and permits rapid wire insertion during high speed production
  • Serrations in the crimp barrel provide maximum contact and tensile strength after crimping
  • "C" crimp specially designed by TE for a long-lasting crimp

Frequently Asked Questions

PLASTI-GRIP terminals and splices

Q: Can wires be combined in PLASTI-GRIP terminals?

A: Yes they can, as long total CMA and insulation diameter fall within specification.

 

Q: Are TE PLASTI-GRIP terminals MIL specified?

A: No, PLASTI-GRIP terminals are not Military qualified; Most PIDG and SOLISTRAND terminals are qualified to SAE AS7928.

 

Q: What terminal should be used in applications above above 105 Celsius?

A: Use STRATO-THERM terminals (catalog 82011).

 

Q: Why can PLASTI-GRIP terminals handle 600V and PIDG terminals just 300V?

A: There is no additional metallic sleeve to support the crimp.

 

Q: Why is there no crimp height given for PLASTI-GRIP terminals?

A: It is the geometry of the TE crimping tools which guarantees the perfect crimp on PLASTI-GRIP terminals

600V

Operating Voltage

94V-0

Insulation Rating

UL

and CSA approval

Efficient termination. TE's PLASTI-GRIP application tooling has been developed to ensure uniform high quality terminations. Tool and terminal have been designed together to promote ease and speed of application while providing precise crimping pressure for every wire size. PLASTI-GRIP is available in ring, spade, flanged, spaded, and slotted tongue terminals, as well as parallel and butt splices.

Applications

  • HVAC
  • Instruments / controls
  • Lighting
  • Switchgear
  • Power supplies
  • Panel boxes
  • Transportation
  • Motors
  • Repair, service, and installation