Electronic Pressure Scanners and DAQ Systems

TE Connectivity (TE) provides data systems based on the electronic pressure scanners. Available in standard designs and custom configurations, our DAQ systems and pressure scanners can meet the needs of a wide range of industries.

Product Features

Pressure scanners and related DAQ systems

  • Standard designs and custom configurations to meet the needs of industries including wind tunnel testing, flight testing, turbomachinery, and test and measurement industries
  • Pressure scanner ranges are available from 1.3” H2O (300 Pa) to 10,000 psi (69 MPa) with products available for liquids and gases
  • Standard test, flight, and on-vehicle data acquisition systems available
  • Calibration systems capable of measuring dry non-corrosive gases to an accuracy of ±0.01% FS
  • NetScanner accessories available to support various test and measurement needs including: pneumatic tubing, retaining springs, tubing pliers, quick disconnects, reducers, tee connections, multi-connectors, and maintenance kits.